Stranded conductor of greater flexibility (class B) is suitable for uninsulated hook up, jumpers, and grounds in electrical construction.
Stock # | 10674050 10674050 | |
Size (AWG or kcmil) | 4 AWG 4 AWG | |
No. of Strands | 7 7 | |
Stranding Class | B B | |
Strand Type | CONV CONV | |
Temper | SD SD | |
Nom. OD (mils) (mm) | 231 5.88 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 129 192 | lbs/1000' kgs/km |
Allowable Ampacity | 170 170 | |
Rated Strength (lbs) (kg) | 1320 598.74 | lbs kg |
DC Resistance at 20°C (ohms/1000') (ohms/km) | 0.2534 0.38 | ohms/1000' ohms/km |
Southwire's bare copper wire and cable meets or exceeds the following ASTM specifications:
Bare Copper, stranded. Unilay construction. Soft-drawn temper.