Type SE, Style SEU Service Entrance Cable. 600 Volt. Alumaflex® Brand Aluminum Alloy (AA-8176) Conductors. Individual Conductors Rated XHHW or THHN/THWN Jacket and Inner Conductors are Sunlight Resistant.
Southwire Type SE, Style SEU service entrance cable is primarilty used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, it may be used in all applications where Type SE cable is permitted. SE may be used in wet or dry above ground locations at temperatures not to exceed 90°C. The voltage rating is 600 volts.
Conductor | Neutral Wire | Allowable Ampacities | |||||||||||
Size (AWG or kcmil) | No. of Conductors | No. of Strands | Size (AWG) | No. of Neutrals | No. of Strands | Nom. Height (mils) (mm) | Nom. Width (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity at 60C | Allowable Ampacity at 75C | Allowable Ampacity at 90C | Allowable Ampacity in Dwelling | |
130856 | 8 AWG 8 AWG | 2 2 | 1 1 | 8 8 | 1 1 | 8 8 | 370 9.41 | 569 14.45 | 95 142 | 30 30 | 40 40 | 45 45 | |
130864 | 6 AWG 6 AWG | 2 2 | 7 7 | 6 6 | 1 1 | 12 12 | 411 10.44 | 650 16.51 | 133 199 | 40 40 | 50 50 | 60 60 | |
130948 | 4 AWG 4 AWG | 2 2 | 7 7 | 6 6 | 1 1 | 12 12 | 475 12.07 | 778 19.76 | 174 259 | 55 55 | 65 65 | 75 75 | |
130872 | 4 AWG 4 AWG | 2 2 | 7 7 | 4 4 | 1 1 | 12 12 | 500 12.70 | 803 20.40 | 191 284 | 55 55 | 65 65 | 75 75 | |
130955 | 2 AWG 2 AWG | 2 2 | 6 6 | 4 4 | 1 1 | 12 12 | 555 14.10 | 913 23.19 | 255 379 | 75 75 | 90 90 | 100 100 | 100 100 |
130880 | 2 AWG 2 AWG | 2 2 | 6 6 | 2 2 | 1 1 | 15 15 | 570 14.49 | 928 23.58 | 279 416 | 75 75 | 90 90 | 100 100 | 100 100 |
130898 | 1 AWG 1 AWG | 2 2 | 8 8 | 1 1 | 1 1 | 14 14 | 644 16.37 | 1053 26.76 | 349 519 | 85 85 | 100 100 | 115 115 | 110 110 |
130906 | 1/0 AWG 1/0 AWG | 2 2 | 10 10 | 1/0 1/0 | 1 1 | 18 18 | 681 17.31 | 1127 28.64 | 421 627 | 100 100 | 120 120 | 135 135 | 125 125 |
130963 | 2/0 AWG 2/0 AWG | 2 2 | 12 12 | 1 1 | 1 1 | 14 14 | 721 18.33 | 1207 30.67 | 460 685 | 115 115 | 135 135 | 150 150 | 150 150 |
130914 | 2/0 AWG 2/0 AWG | 2 2 | 12 12 | 2/0 2/0 | 1 1 | 18 18 | 733 18.62 | 1214 30.85 | 505 751 | 115 115 | 135 135 | 150 150 | 150 150 |
130971 | 4/0 AWG 4/0 AWG | 2 2 | 19 19 | 2/0 2/0 | 1 1 | 18 18 | 836 21.25 | 1421 36.11 | 683 1016 | 150 150 | 180 180 | 205 205 | 205 205 |
130930 | 4/0 AWG 4/0 AWG | 2 2 | 19 19 | 4/0 4/0 | 1 1 | 18 18 | 879 22.35 | 1464 37.21 | 757 1126 | 150 150 | 180 180 | 205 205 | 205 205 |