Classes1 AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity
must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical
factor. Classes B and C are used primarily as bus, apparatus connectors and jumpers, where additional flexibility is required.
1Classes refer to stranding and are an indication of relative conductor flexibility, AA being the least flexible, C the most flexible.
| Codeword | Size (AWG or kcmil) (mm2) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |||||
| More Options |
IRIS
IRIS
|
2 AWG
2 AWG
|
7
7
|
292
7.42
|
62
93
|
||||
| More Options |
POPPY
POPPY
|
1/0 AWG
1/0 AWG
|
7
7
|
368
9.36
|
99
147
|
||||
| More Options |
ASTER
ASTER
|
2/0 AWG
2/0 AWG
|
7
7
|
413
10.51
|
125
186
|
||||
| More Options |
PHLOX
PHLOX
|
3/0 AWG
3/0 AWG
|
7
7
|
464
11.80
|
157
234
|
||||
| More Options |
OXLIP
OXLIP
|
4/0 AWG
4/0 AWG
|
7
7
|
521
13.25
|
198
295
|
||||
| More Options |
DAISY
DAISY
|
266.8 KCMIL
266.8 KCMIL
|
7
7
|
585
14.88
|
250
372
|
||||
| More Options |
TULIP
TULIP
|
336.4 KCMIL
336.4 KCMIL
|
19
19
|
665
16.90
|
316
471
|
||||
| More Options |
DAFFODIL
DAFFODIL
|
350 KCMIL
350 KCMIL
|
19
19
|
678
17.23
|
328
488
|
||||
| More Options |
CANNA
CANNA
|
397.5 KCMIL
397.5 KCMIL
|
19
19
|
723
18.37
|
373
555
|
||||
| More Options |
COSMOS
COSMOS
|
477 KCMIL
477 KCMIL
|
19
19
|
792
20.12
|
447
665
|
||||
| More Options |
SYRINGA
SYRINGA
|
477 KCMIL
477 KCMIL
|
37
37
|
794
20.18
|
447
665
|
||||
| More Options |
DAHLIA
DAHLIA
|
556.5 KCMIL
556.5 KCMIL
|
19
19
|
855
21.73
|
523
778
|
||||
| More Options |
MISTLETOE
MISTLETOE
|
556.5 KCMIL
556.5 KCMIL
|
37
37
|
858
21.80
|
521
776
|
||||
| More Options |
MEADOWSWEET
MEADOWSWEET
|
600 KCMIL
600 KCMIL
|
37
37
|
891
22.63
|
562
836
|
||||
| More Options |
ORCHID
ORCHID
|
636 KCMIL
636 KCMIL
|
37
37
|
917
23.31
|
596
887
|
||||
| More Options |
ARBUTUS
ARBUTUS
|
795 KCMIL
795 KCMIL
|
37
37
|
1026
26.07
|
745
1109
|
||||
| More Options |
MAGNOLIA
MAGNOLIA
|
954 KCMIL
954 KCMIL
|
37
37
|
1124
28.55
|
894
1331
|
||||
| More Options |
GOLDENROD
GOLDENROD
|
954 KCMIL
954 KCMIL
|
61
61
|
1125
28.60
|
895
1332
|
||||
| More Options |
MARIGOLD
MARIGOLD
|
1113 KCMIL
1113 KCMIL
|
61
61
|
1215
30.88
|
1044
1553
|
||||
| More Options |
HAWTHORN
HAWTHORN
|
1192.5 KCMIL
1192.5 KCMIL
|
61
61
|
1258
31.96
|
1117
1663
|
||||
| More Options |
NARCISSUS
NARCISSUS
|
1272 KCMIL
1272 KCMIL
|
61
61
|
1299
33.01
|
1192
1774
|
||||
| More Options |
COREOPSIS
COREOPSIS
|
1590 KCMIL
1590 KCMIL
|
61
61
|
1452
36.90
|
1489
2216
|
||||
| More Options |
JESSAMINE
JESSAMINE
|
1750 KCMIL
1750 KCMIL
|
61
61
|
1524
38.72
|
1641
2442
|
||||
| More Options |
COWSLIP
COWSLIP
|
2000 KCMIL
2000 KCMIL
|
91
91
|
1630
41.41
|
1873
2788
|
||||
| More Options |
SAGEBRUSH
SAGEBRUSH
|
2250 KCMIL
2250 KCMIL
|
91
91
|
1729
43.92
|
2128
3167
|
||||
| More Options |
LUPINE
LUPINE
|
2500 KCMIL
2500 KCMIL
|
91
91
|
1822
46.30
|
2365
3519
|
||||
| More Options |
TRILLIUM
TRILLIUM
|
3000 KCMIL
3000 KCMIL
|
127
127
|
1998
50.75
|
2840
4226
|
||||
| More Options |
BLUEBONNET
BLUEBONNET
|
3500 KCMIL
3500 KCMIL
|
127
127
|
2158
54.81
|
3344
4977
|
||||
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
|
Stock Number |
Code Word |
Conductor Size AWG or kcmil |
No. of Wires |
Stranding Class |
Ind. Wire Dia inch |
Comp Cable inch |
Cross-Sectional Area sq. inch |
Overall Weight lb/1000ft |
|
|
Peachbell
Peachbell
|
6
6
|
7
7
|
A
A
|
0.0612
0.0612
|
0.184
0.184
|
0.0206
0.0206
|
25
25
|
|
|
Rose
Rose
|
4
4
|
7
7
|
A
A
|
0.0772
0.0772
|
0.232
0.232
|
0.0328
0.0328
|
39
39
|
|
Iris
Iris
|
2
2
|
7
7
|
AA, A
AA, A
|
0.0974
0.0974
|
0.292
0.292
|
0.0522
0.0522
|
62
62
|
|
|
|
Pansy
Pansy
|
1
1
|
7
7
|
AA
AA
|
0.1093
0.1093
|
0.328
0.328
|
0.0657
0.0657
|
78
78
|
|
Poppy
Poppy
|
1/0
1/0
|
7
7
|
AA, A
AA, A
|
0.1228
0.1228
|
0.368
0.368
|
0.0829
0.0829
|
99
99
|
|
|
Aster
Aster
|
2/0
2/0
|
7
7
|
AA, A
AA, A
|
0.1379
0.1379
|
0.414
0.414
|
0.1045
0.1045
|
125
125
|
|
|
Phlox
Phlox
|
3/0
3/0
|
7
7
|
AA, A
AA, A
|
0.1548
0.1548
|
0.464
0.464
|
0.1317
0.1317
|
157
157
|
|
|
Oxlip
Oxlip
|
4/0
4/0
|
7
7
|
AA, A
AA, A
|
0.1739
0.1739
|
0.522
0.522
|
0.1663
0.1663
|
198
198
|
|
|
|
Sneezewort
Sneezewort
|
250
250
|
7
7
|
AA
AA
|
0.189
0.189
|
0.567
0.567
|
0.1964
0.1964
|
234
234
|
|
|
Valerian
Valerian
|
250
250
|
19
19
|
A
A
|
0.1147
0.1147
|
0.574
0.574
|
0.1963
0.1963
|
234
234
|
|
Daisy
Daisy
|
266.8
266.8
|
7
7
|
AA
AA
|
0.1952
0.1952
|
0.586
0.586
|
0.2095
0.2095
|
250
250
|
|
|
100909
100909
|
Laurel
Laurel
|
266.8
266.8
|
19
19
|
A
A
|
0.1185
0.1185
|
0.592
0.592
|
0.2095
0.2095
|
250
250
|
|
|
Peony
Peony
|
300
300
|
19
19
|
A
A
|
0.1257
0.1257
|
0.628
0.628
|
0.2358
0.2358
|
281
281
|
|
Tulip
Tulip
|
336.4
336.4
|
19
19
|
A
A
|
0.1331
0.1331
|
0.665
0.665
|
0.2644
0.2644
|
315
315
|
|
|
Daffodil
Daffodil
|
350
350
|
19
19
|
A
A
|
0.1357
0.1357
|
0.679
0.679
|
0.2748
0.2748
|
328
328
|
|
|
Canna
Canna
|
397.5
397.5
|
19
19
|
AA, A
AA, A
|
0.1446
0.1446
|
0.723
0.723
|
0.312
0.312
|
373
373
|
|
|
|
Goldentuft
Goldentuft
|
450
450
|
19
19
|
AA
AA
|
0.1539
0.1539
|
0.769
0.769
|
0.3534
0.3534
|
422
422
|
|
Cosmos
Cosmos
|
477
477
|
19
19
|
AA
AA
|
0.1584
0.1584
|
0.792
0.792
|
0.3744
0.3744
|
447
447
|
|
|
Syringa
Syringa
|
477
477
|
37
37
|
A
A
|
0.1135
0.1135
|
0.795
0.795
|
0.3744
0.3744
|
447
447
|
|
|
|
Zinnia
Zinnia
|
500
500
|
19
19
|
AA
AA
|
0.1622
0.1622
|
0.811
0.811
|
0.3926
0.3926
|
469
469
|
|
|
Hyacinth
Hyacinth
|
500
500
|
37
37
|
AA
AA
|
0.1162
0.1162
|
0.814
0.814
|
0.3924
0.3924
|
469
469
|
|
Dahlia
Dahlia
|
556.5
556.5
|
19
19
|
AA
AA
|
0.1711
0.1711
|
0.856
0.856
|
0.4369
0.4369
|
522
522
|
|
|
Mistletoe
Mistletoe
|
556.5
556.5
|
37
37
|
AA
AA
|
0.1226
0.1226
|
0.858
0.858
|
0.4368
0.4368
|
522
522
|
|
|
Meadowsweet
Meadowsweet
|
600
600
|
37
37
|
AA
AA
|
0.1273
0.1273
|
0.891
0.891
|
0.4709
0.4709
|
562
562
|
|
|
Orchid
Orchid
|
636
636
|
37
37
|
AA, A
AA, A
|
0.1311
0.1311
|
0.918
0.918
|
0.4995
0.4995
|
596
596
|
|
|
|
Heuchera
Heuchera
|
650
650
|
37
37
|
AA
AA
|
0.1325
0.1325
|
0.928
0.928
|
0.5102
0.5102
|
609
609
|
|
|
Verbena
Verbena
|
700
700
|
37
37
|
AA
AA
|
0.1375
0.1375
|
0.963
0.963
|
0.5494
0.5494
|
656
656
|
|
|
Flag
Flag
|
700
700
|
61
61
|
A
A
|
0.1071
0.1071
|
0.964
0.964
|
0.5495
0.5495
|
656
656
|
|
|
Violet
Violet
|
715.5
715.5
|
37
37
|
AA
AA
|
0.1391
0.1391
|
0.973
0.973
|
0.5623
0.5623
|
671
671
|
|
|
Nasturtium
Nasturtium
|
715.5
715.5
|
61
61
|
AA
AA
|
0.1083
0.1083
|
0.975
0.975
|
0.5619
0.5619
|
671
671
|
|
182618
182618
|
Petunia
Petunia
|
750
750
|
37
37
|
AA
AA
|
0.1424
0.1424
|
0.997
0.997
|
0.5893
0.5893
|
703
703
|
|
|
Cattail
Cattail
|
750
750
|
61
61
|
AA
AA
|
0.1109
0.1109
|
0.998
0.998
|
0.5892
0.5892
|
703
703
|
|
Arbutus
Arbutus
|
795
795
|
37
37
|
AA
AA
|
0.1466
0.1466
|
1.026
1.026
|
0.6245
0.6245
|
745
745
|
|
|
|
Lilac
Lilac
|
795
795
|
61
61
|
A
A
|
0.1142
0.1142
|
1.027
1.027
|
0.6248
0.6248
|
745
745
|
|
|
Cockscomb
Cockscomb
|
900
900
|
37
37
|
AA
AA
|
0.156
0.156
|
1.092
1.092
|
0.7072
0.7072
|
844
844
|
|
|
Snapdragon
Snapdragon
|
900
900
|
61
61
|
AA
AA
|
0.1215
0.1215
|
1.093
1.093
|
0.7072
0.7072
|
844
844
|
|
Magnolia
Magnolia
|
954
954
|
37
37
|
AA
AA
|
0.1606
0.1606
|
1.124
1.124
|
0.7495
0.7495
|
894
894
|
|
|
Goldenrod
Goldenrod
|
954
954
|
61
61
|
A
A
|
0.1251
0.1251
|
1.125
1.125
|
0.7498
0.7498
|
894
894
|
|
|
|
Hawkweed
Hawkweed
|
1000
1000
|
37
37
|
AA
AA
|
0.1644
0.1644
|
1.151
1.151
|
0.7854
0.7854
|
937
937
|
|
|
Camellia
Camellia
|
1000
1000
|
61
61
|
AA
AA
|
0.128
0.128
|
1.152
1.152
|
0.7849
0.7849
|
937
937
|
|
101022
101022
|
Bluebell
Bluebell
|
1033.5
1033.5
|
37
37
|
AA
AA
|
0.1671
0.1671
|
1.17
1.17
|
0.8114
0.8114
|
969
969
|
|
|
Larkspur
Larkspur
|
1033.5
1033.5
|
61
61
|
AA
AA
|
0.1302
0.1302
|
1.171
1.171
|
0.8122
0.8122
|
969
969
|
|
|
Marigold
Marigold
|
1113
1113
|
61
61
|
AA, A
AA, A
|
0.1351
0.1351
|
1.216
1.216
|
0.8744
0.8744
|
1043
1043
|
|
|
Hawthorn
Hawthorn
|
1192.5
1192.5
|
61
61
|
AA, A
AA, A
|
0.1398
0.1398
|
1.258
1.258
|
0.9363
0.9363
|
1118
1118
|
|
Narcissus
Narcissus
|
1272
1272
|
61
61
|
AA, A
AA, A
|
0.1444
0.1444
|
1.3
1.3
|
0.999
0.999
|
1192
1192
|
|
|
|
Columbine
Columbine
|
1351.5
1351.5
|
61
61
|
AA, A
AA, A
|
0.1488
0.1488
|
1.34
1.34
|
1.0608
1.0608
|
1267
1267
|
|
|
Carnation
Carnation
|
1431
1431
|
61
61
|
AA, A
AA, A
|
0.1532
0.1532
|
1.378
1.378
|
1.1244
1.1244
|
1341
1341
|
|
|
Gladiolus
Gladiolus
|
1510.5
1510.5
|
61
61
|
A
A
|
0.1574
0.1574
|
1.416
1.416
|
1.1869
1.1869
|
1416
1416
|
|
Coreopsis
Coreopsis
|
1590
1590
|
61
61
|
AA
AA
|
0.1614
0.1614
|
1.453
1.453
|
1.248
1.248
|
1490
1490
|
|
|
Jessamine
Jessamine
|
1750
1750
|
61
61
|
AA
AA
|
0.1694
0.1694
|
1.524
1.524
|
1.3748
1.3748
|
1640
1640
|
|
|
|
Cowslip
Cowslip
|
2000
2000
|
91
91
|
A
A
|
0.1482
0.1482
|
1.631
1.631
|
1.5697
1.5697
|
1875
1875
|
|
|
Sagebrush
Sagebrush
|
2250
2250
|
91
91
|
A
A
|
0.1572
0.1572
|
1.73
1.73
|
1.7662
1.7662
|
2130
2130
|
|
Lupine
Lupine
|
2500
2500
|
91
91
|
A
A
|
0.1657
0.1657
|
1.823
1.823
|
1.9623
1.9623
|
2366
2366
|
|
|
|
Bitterroot
Bitterroot
|
2750
2750
|
91
91
|
A
A
|
0.1738
0.1738
|
1.912
1.912
|
2.1589
2.1589
|
2603
2603
|
|
|
Trillium
Trillium
|
3000
3000
|
127
127
|
A
A
|
0.1537
0.1537
|
1.998
1.998
|
2.3564
2.3564
|
2839
2839
|
|
|
Bluebonnet
Bluebonnet
|
3500
3500
|
127
127
|
A
A
|
0.166
0.166
|
2.158
2.158
|
2.7486
2.7486
|
3345
3345
|
|
Stock Number |
Code Word |
Size AWG or kcmil |
Rated Strength lb |
DC Resistance @ 20ºC Ω/1000ft |
AC Resistance @ 75ºC Ω/1000ft |
Allowable Ampacity† amp |
|
|
Peachbell
Peachbell
|
6
6
|
563
563
|
0.658
0.658
|
0.805
0.805
|
103
103
|
|
|
Rose
Rose
|
4
4
|
881
881
|
0.414
0.414
|
0.506
0.506
|
138
138
|
|
Iris
Iris
|
2
2
|
1350
1350
|
0.26
0.26
|
0.318
0.318
|
185
185
|
|
|
|
Pansy
Pansy
|
1
1
|
1640
1640
|
0.207
0.207
|
0.252
0.252
|
214
214
|
|
Poppy
Poppy
|
1/0
1/0
|
1990
1990
|
0.164
0.164
|
0.2
0.2
|
247
247
|
|
|
Aster
Aster
|
2/0
2/0
|
2510
2510
|
0.13
0.13
|
0.159
0.159
|
286
286
|
|
|
Phlox
Phlox
|
3/0
3/0
|
3040
3040
|
0.103
0.103
|
0.126
0.126
|
331
331
|
|
|
Oxlip
Oxlip
|
4/0
4/0
|
3830
3830
|
0.0817
0.0817
|
0.0999
0.0999
|
383
383
|
|
|
|
Sneezewort
Sneezewort
|
250
250
|
4520
4520
|
0.0691
0.0691
|
0.0846
0.0846
|
425
425
|
|
|
Valerian
Valerian
|
250
250
|
4660
4660
|
0.0691
0.0691
|
0.0846
0.0846
|
426
426
|
|
Daisy
Daisy
|
266.8
266.8
|
4830
4830
|
0.0648
0.0648
|
0.0793
0.0793
|
443
443
|
|
|
100909
100909
|
Laurel
Laurel
|
266.8
266.8
|
4970
4970
|
0.0648
0.0648
|
0.0793
0.0793
|
444
444
|
|
|
Peony
Peony
|
300
300
|
5480
5480
|
0.0576
0.0576
|
0.0706
0.0706
|
478
478
|
|
Tulip
Tulip
|
336.4
336.4
|
6150
6150
|
0.0514
0.0514
|
0.063
0.063
|
513
513
|
|
|
Daffodil
Daffodil
|
350
350
|
6390
6390
|
0.0494
0.0494
|
0.0605
0.0605
|
526
526
|
|
|
Canna
Canna
|
397.5
397.5
|
7110
7110
|
0.0435
0.0435
|
0.0534
0.0534
|
570
570
|
|
|
|
Goldentuft
Goldentuft
|
450
450
|
7890
7890
|
0.0384
0.0384
|
0.0472
0.0472
|
616
616
|
|
Cosmos
Cosmos
|
477
477
|
8360
8360
|
0.0362
0.0362
|
0.0445
0.0445
|
639
639
|
|
|
Syringa
Syringa
|
477
477
|
8690
8690
|
0.0362
0.0362
|
0.0445
0.0445
|
639
639
|
|
|
|
Zinnia
Zinnia
|
500
500
|
8760
8760
|
0.0346
0.0346
|
0.0425
0.0425
|
658
658
|
|
|
Hyacinth
Hyacinth
|
500
500
|
9110
9110
|
0.0346
0.0346
|
0.0425
0.0425
|
658
658
|
|
Dahlia
Dahlia
|
556.5
556.5
|
9750
9750
|
0.0311
0.0311
|
0.0382
0.0382
|
703
703
|
|
|
Mistletoe
Mistletoe
|
556.5
556.5
|
9940
9940
|
0.0311
0.0311
|
0.0382
0.0382
|
704
704
|
|
|
Meadowsweet
Meadowsweet
|
600
600
|
10700
10700
|
0.0288
0.0288
|
0.0355
0.0355
|
738
738
|
|
|
Orchid
Orchid
|
636
636
|
11400
11400
|
0.0272
0.0272
|
0.0335
0.0335
|
765
765
|
|
|
|
Heuchera
Heuchera
|
650
650
|
11600
11600
|
0.0266
0.0266
|
0.0328
0.0328
|
775
775
|
|
|
Verbena
Verbena
|
700
700
|
12500
12500
|
0.0247
0.0247
|
0.0305
0.0305
|
812
812
|
|
|
Flag
Flag
|
700
700
|
12900
12900
|
0.0247
0.0247
|
0.0305
0.0305
|
812
812
|
|
|
Violet
Violet
|
715.5
715.5
|
12800
12800
|
0.0242
0.0242
|
0.0299
0.0299
|
823
823
|
|
|
Nasturtium
Nasturtium
|
715.5
715.5
|
13100
13100
|
0.0242
0.0242
|
0.0299
0.0299
|
823
823
|
|
182618
182618
|
Petunia
Petunia
|
750
750
|
13100
13100
|
0.023
0.023
|
0.0286
0.0286
|
847
847
|
|
|
Cattail
Cattail
|
750
750
|
13500
13500
|
0.023
0.023
|
0.0286
0.0286
|
847
847
|
|
Arbutus
Arbutus
|
795
795
|
13900
13900
|
0.0217
0.0217
|
0.027
0.027
|
878
878
|
|
|
|
Lilac
Lilac
|
795
795
|
14300
14300
|
0.0217
0.0217
|
0.027
0.027
|
879
879
|
|
|
Cockscomb
Cockscomb
|
900
900
|
15400
15400
|
0.0192
0.0192
|
0.0239
0.0239
|
948
948
|
|
|
Snapdragon
Snapdragon
|
900
900
|
15900
15900
|
0.0192
0.0192
|
0.0239
0.0239
|
948
948
|
|
Magnolia
Magnolia
|
954
954
|
16400
16400
|
0.0181
0.0181
|
0.0226
0.0226
|
982
982
|
|
|
Goldenrod
Goldenrod
|
954
954
|
16900
16900
|
0.0181
0.0181
|
0.0226
0.0226
|
983
983
|
|
|
|
Hawkweed
Hawkweed
|
1000
1000
|
17200
17200
|
0.0173
0.0173
|
0.0216
0.0216
|
1010
1010
|
|
|
Camellia
Camellia
|
1000
1000
|
17700
17700
|
0.0713
0.0713
|
0.0216
0.0216
|
1011
1011
|
|
101022
101022
|
Bluebell
Bluebell
|
1033.5
1033.5
|
17700
17700
|
0.0167
0.0167
|
0.021
0.021
|
1031
1031
|
|
|
Larkspur
Larkspur
|
1033.5
1033.5
|
18300
18300
|
0.0167
0.0167
|
0.021
0.021
|
1032
1032
|
|
|
Marigold
Marigold
|
1113
1113
|
19700
19700
|
0.0155
0.0155
|
0.0195
0.0195
|
1079
1079
|
|
|
Hawthorn
Hawthorn
|
1192.5
1192.5
|
21100
21100
|
0.0145
0.0145
|
0.0183
0.0183
|
1124
1124
|
|
Narcissus
Narcissus
|
1272
1272
|
22000
22000
|
0.0136
0.0136
|
0.0173
0.0173
|
1169
1169
|
|
|
|
Columbine
Columbine
|
1351.5
1351.5
|
23400
23400
|
0.0128
0.0128
|
0.0163
0.0163
|
1212
1212
|
|
|
Carnation
Carnation
|
1431
1431
|
24300
24300
|
0.0121
0.0121
|
0.0155
0.0155
|
1253
1253
|
|
|
Gladiolus
Gladiolus
|
1510.5
1510.5
|
25600
25600
|
0.0114
0.0114
|
0.0147
0.0147
|
1294
1294
|
|
Coreopsis
Coreopsis
|
1590
1590
|
27000
27000
|
0.0109
0.0109
|
0.0141
0.0141
|
1333
1333
|
|
|
Jessamine
Jessamine
|
1750
1750
|
29700
29700
|
0.00988
0.00988
|
0.0129
0.0129
|
1408
1408
|
|
|
|
Cowslip
Cowslip
|
2000
2000
|
34200
34200
|
0.00864
0.00864
|
0.0115
0.0115
|
1518
1518
|
|
|
Sagebrush
Sagebrush
|
2250
2250
|
37500
37500
|
0.00776
0.00776
|
0.0105
0.0105
|
1612
1612
|
|
Lupine
Lupine
|
2500
2500
|
41900
41900
|
0.00698
0.00698
|
0.00969
0.00969
|
1706
1706
|
|
|
|
Bitterroot
Bitterroot
|
2750
2750
|
46100
46100
|
0.00635
0.00635
|
0.009
0.009
|
1793
1793
|
|
|
Trillium
Trillium
|
3000
3000
|
50300
50300
|
0.00582
0.00582
|
0.00834
0.00834
|
1874
1874
|
|
|
Bluebonnet
Bluebonnet
|
3500
3500
|
58700
58700
|
0.005
0.005
|
0.00756
0.00756
|
2024
2024
|
† Conductor temperature of 75ºC, ambient temperature 25ºC, emissivity 0.5, wind 2 ft./sec. in sun.