AAC-All Aluminum Conductor, Bare
| Codeword | SYRINGA SYRINGA | |
| Size (AWG or kcmil) (mm2) | 477 KCMIL 477 KCMIL | |
| No. of Strands | 37 37 | |
| Nom. OD (mils) (mm) | 794 20.18 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 447 665 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.