SPEC: 80120

556.5-19 AAC DAHLIA 6000 FT SPEC80120 10094103

Southwire #: 10094103

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Classes1 AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor. Classes B and C are used primarily as bus, apparatus connectors and jumpers, where additional flexibility is required.

1Classes refer to stranding and are an indication of relative conductor flexibility, AA being the least flexible, C the most flexible.

Specifications

Codeword DAHLIA DAHLIA
Size (AWG or kcmil) (mm2) 556.5 KCMIL 556.5 KCMIL
No. of Strands 19 19
Nom. OD (mils) (mm) 855 21.73 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 523 778 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors

Construction

  1. Conductor:Aluminum 1350-H19 wires, concentrically stranded.

Resources

There are no downloadable resources for this product.