AAC-All Aluminum Conductor, Bare
Stock # | 10093301 10093301 | |
Codeword | COSMOS COSMOS | |
Size (AWG or kcmil) (mm2) | 477 KCMIL 477 KCMIL | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 792 20.12 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 447 665 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.