APPLICATION
Southwire’s 600 Volt SOLONONplus™ Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
FEATURES
| Cond. Size | Cond. Strands | Strand Class | Conductor Number | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Jacket Color | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | DC Resistance at 25C (ohms/1000') (ohms/km) | Max Pull Tension (lbs) (kg) | |
| More Options |
14 AWG
14 AWG
|
7
7
|
B
B
|
1
1
|
0.070
0.18
|
30
0.76
|
BE
BE
|
0.133
0.34
|
20
30
|
2.631
3.92
|
33
14.97
|
| More Options |
12 AWG
12 AWG
|
7
7
|
B
B
|
1
1
|
0.088
0.22
|
30
0.76
|
BE
BE
|
0.151
0.38
|
29
43
|
1.662
2.47
|
52
23.59
|
| More Options |
10 AWG
10 AWG
|
7
7
|
B
B
|
1
1
|
0.113
0.29
|
30
0.76
|
BE
BE
|
0.177
0.45
|
43
64
|
1.040
1.55
|
83
37.65
|
| More Options |
8 AWG
8 AWG
|
7
7
|
B
B
|
1
1
|
0.141
0.36
|
45
1.14
|
BE
BE
|
0.236
0.60
|
72
107
|
0.653
0.97
|
132
59.87
|
| More Options |
6 AWG
6 AWG
|
7
7
|
B
B
|
1
1
|
0.177
0.45
|
45
1.14
|
BE
BE
|
0.272
0.69
|
106
158
|
0.411
0.61
|
209
94.80
|
| More Options |
4 AWG
4 AWG
|
7
7
|
B
B
|
1
1
|
0.225
0.57
|
45
1.14
|
BE
BE
|
0.319
0.81
|
160
238
|
0.258
0.38
|
333
151.05
|
| More Options |
3 AWG
3 AWG
|
7
7
|
B
B
|
1
1
|
0.252
0.64
|
45
1.14
|
BK
BK
|
0.346
0.88
|
197
293
|
0.205
0.31
|
421
190.96
|
| More Options |
2 AWG
2 AWG
|
7
7
|
B
B
|
1
1
|
0.282
0.72
|
45
1.14
|
BE
BE
|
0.371
0.94
|
242
360
|
0.162
0.24
|
530
240.40
|
| More Options |
1 AWG
1 AWG
|
19
19
|
B
B
|
1
1
|
0.322
0.82
|
55
1.40
|
GN
GN
|
0.438
1.11
|
311
463
|
0.128
0.19
|
669
303.45
|
| More Options |
1/0 AWG
1/0 AWG
|
19
19
|
B
B
|
1
1
|
0.361
0.92
|
55
1.40
|
WE
WE
|
0.478
1.21
|
385
573
|
0.102
0.15
|
844
382.83
|
| More Options |
2/0 AWG
2/0 AWG
|
19
19
|
B
B
|
1
1
|
0.406
1.03
|
55
1.40
|
BK
BK
|
0.522
1.33
|
476
708
|
0.081
0.12
|
1065
483.08
|
| More Options |
3/0 AWG
3/0 AWG
|
19
19
|
B
B
|
1
1
|
0.456
1.16
|
55
1.40
|
BK
BK
|
0.572
1.45
|
591
880
|
0.064
0.10
|
1342
608.72
|
| More Options |
4/0 AWG
4/0 AWG
|
19
19
|
B
B
|
1
1
|
0.512
1.30
|
55
1.40
|
WE
WE
|
0.614
1.56
|
732
1089
|
0.051
0.08
|
1692
767.48
|
| More Options |
250 KCMIL
250 KCMIL
|
37
37
|
B
B
|
1
1
|
0.542
1.38
|
65
1.65
|
BK
BK
|
0.678
1.72
|
871
1296
|
0.043
0.06
|
2000
907.18
|
| More Options |
300 KCMIL
300 KCMIL
|
37
37
|
B
B
|
1
1
|
0.594
1.51
|
65
1.65
|
BK
BK
|
0.730
1.85
|
1034
1539
|
0.036
0.05
|
2400
1088.62
|
| More Options |
350 KCMIL
350 KCMIL
|
37
37
|
B
B
|
1
1
|
0.641
1.63
|
65
1.65
|
BK
BK
|
0.777
1.97
|
1197
1781
|
0.031
0.05
|
2800
1270.06
|
| More Options |
400 KCMIL
400 KCMIL
|
37
37
|
B
B
|
1
1
|
0.685
1.74
|
65
1.65
|
BK
BK
|
0.821
2.09
|
1359
2022
|
0.027
0.04
|
3200
1451.49
|
| More Options |
500 KCMIL
500 KCMIL
|
37
37
|
B
B
|
1
1
|
0.789
2.00
|
65
1.65
|
GY
GY
|
0.902
2.29
|
1681
2502
|
0.022
0.03
|
4000
1814.37
|
| More Options |
600 KCMIL
600 KCMIL
|
61
61
|
B
B
|
1
1
|
0.840
2.13
|
80
2.03
|
BK
BK
|
1.008
2.56
|
2038
3033
|
0.018
0.03
|
4800
2177.24
|
| More Options |
750 KCMIL
750 KCMIL
|
61
61
|
B
B
|
1
1
|
0.968
2.46
|
80
2.03
|
BK
BK
|
1.136
2.89
|
2527
3761
|
0.014
0.02
|
6000
2721.55
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Size (Strand) | Black | Red | Blue | White | Brown | Orange | Yellow | Gray | Green | Purple |
|
14 (7)
14 (7)
|
||||||||||
|
12 (7)
12 (7)
|
|
|||||||||
|
10 (7)
10 (7)
|
|
|||||||||
|
8 (7)
8 (7)
|
|
|||||||||
|
6 (7)
6 (7)
|
|
|||||||||
|
4 (7)
4 (7)
|
|
|||||||||
|
3 (7)
3 (7)
|
|
|
|
|
|
|
|
|
|
|
|
2 (7)
2 (7)
|
|
|
||||||||
|
1 (19)
1 (19)
|
|
|
|
|
|
|
|
|||
|
1/0 (19)
1/0 (19)
|
|
|
|
|
|
|
||||
|
2/0 (19)
2/0 (19)
|
|
|
|
|
|
|
|
|
|
|
|
3/0 (19)
3/0 (19)
|
|
|
|
|
|
|
|
|
|
|
|
4/0 (19)
4/0 (19)
|
|
|
|
|
|
|
|
|||
|
250 (37)
250 (37)
|
|
|
|
|
|
|
|
|
|
|
|
300 (37)
300 (37)
|
|
|
|
|
|
|
|
|
|
|
|
350 (37)
350 (37)
|
|
|
|
|
|
|
|
|
|
|
|
400 (37)
400 (37)
|
|
|
|
|
|
|
|
|
|
|
|
500 (37)
500 (37)
|
|
|
|
|
|
|||||
|
600 (61)
600 (61)
|
|
|
|
|
|
|
|
|
|
|
|
750 (61)
750 (61)
|
|
|
|
|
|
|
|
|
|