APPLICATION
Southwire’s 600 Volt SOLONONplus™ Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
FEATURES
| Cond. Size | 4 AWG 4 AWG | |
| Cond. Strands | 7 7 | |
| Strand Class | B B | |
| Conductor Number | 1 1 | |
| Diameter Over Conductor (in) (cm) | 0.225 0.57 | inch cm |
| Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
| Jacket Color | GN GN | |
| Approx. OD (in) (cm) | 0.319 0.81 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 160 238 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 0.258 0.38 | ohms/1000' ohms/km |
| Max Pull Tension (lbs) (kg) | 333 151.05 | lbs kg |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.