Southwire® SIMpull THHN® copper conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. Voltage for all applications is 600 volts. SIMpull THHN® copper conductors are designed to be installed without application of a pulling lubricant.
Stock # | 20504705 20504705 | |
Size (AWG or kcmil) (mm2) | 1 AWG 1 AWG | |
No. of Conductors | 1 1 | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 441 11.20 | mils mm |
Insulation Thickness (mils) (mm) | 50 1.27 | mils mm |
Jacket Thickness (mils) (mm) | 8 0.20 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 302 449 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 110 110 | |
Allowable Ampacity at 75C | 130 130 | |
Allowable Ampacity at 90C | 145 145 | |
UPC # | 032886133510 032886133510 |
Southwire® SIMpull THHN® copper conductors comply with the following:
Southwire® SIMpull THHN® copper conductors are made with soft drawn copper. Combination-unilay stranding. The wire is covered with a tough heat and moisture resistant PVC insulation with an overall nylon jacket utilizing SIMpull® Technology. Marked as THWN-2. Marked sunlight resistant.