SPEC: 10000

300-37 SD CU SIMpull (TM) THHN-THWN-2 MTW BLACK 1000 FT SPEC10000 20510401

Southwire #: 20510401

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GRAY
GREEN
ORANGE
PINK
PURPLE
RED
TAN
WHITE
YELLOW
Packaging

Application & Features

Southwire SIMpull® THHN/THWN-2 copper conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull® THHN/THWN-2 copper conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
• THHN or T90 Nylon: Dry locations not to exceed 90°C
• THWN-2: Wet or dry locations not to exceed 90° C or locations not to exceed 75°C when exposed to oil
• TWN75: Wet locations not to exceed 75°C
• MTW: Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
• AWM: Dry locations not to exceed 105°C only when rated and used as appliance wiring material

FEATURES
• Sunlight resistant: 8 AWG and larger
• Gasoline and Oil Resistant II
• CT Rated: 1/0 AWG and larger
• VW-1: All Sizes
• FT-1: All Sizes
• AWM: Sizes 14 through 6 AWG
• MTW: Stranded Constructions Only
• RoHS Compliant
• LEED v4.1: Materials & Resources Credit MRc6; PBT (Lead Content Below 300 ppm Threshold)

Specifications

Cond. Size 300 KCMIL 300 KCMIL
Conductor Number 1 1
Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.610 1.55 inch cm
Insulation Thickness (mils) (mm) 62 1.57 mils mm
Jacket Thickness (mils) (mm) 9 0.23 mils mm
Approx. OD (inches) (cm) 0.753 1.91 inch cm
Copper Weight (lbs/1000') (kgs/km) 926 1378 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 1016 1512 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Federal Specification A-A-59544
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • NEMA 70901-2-2024 Make It American Compliance with Domestic Preference Requirements Pt. 2 Wire & Cable
  • NFPA 70®, National Electrical Code® (NEC®)

Construction

  1. Conductor: Sizes 8 - 3/0 AWG use a stranded combination-unilay soft drawn annealed bare copper per ASTM B3 and B787. Sizes 4/0 AWG and larger use a stranded compressed annealed bare copper per ASTM B3 and B8.
  2. Insulation:Heat and moisture resistant Polyvinyl Chloride (PVC)
  3. Sheath:Nylon jacket utilizing SIMpull® Technology