SPEC: 22060

SIMpull® T90 Copper SPEC22060

SIMpull® THHN THWN-2 MTW / c(UL) T90 Nylon TWN75 Copper Conductor, 600V, Thermoplastic-Insulated Cable, All Sizes Rated TWN75

Download Category Specifications
PDF Excel Table

Application & Features

SIMpull® THHN, THWN-2, MTW - (UL)- Suitable for dry locations not exceeding 90°C. For Gasoline and Oil Resistant II applications not to exceed 75°C. MTW (UL) - suitable for dry locations not exceeding 90°C. For wet locations, Gasoline and Oil Resistant II applications not to exceed 60°C. T90 Nylon c(UL) - cables are primarily intended for installation in conduit (raceways) as exposed wiring in dry locations not exceeding 90°C. TWN75 c(UL) - suitable for wet or dry locations at not more than 75°C. The maximum voltage rating for all intended applications is 600 volts. Minimum installation handling temperature is limited to -25°C. Minimum operating temperature limited to -40°C. Non-SIMpull Silicone Free size 14, 12, 10.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
1 1
Solid Solid
0.064 0.16
15 0.38
5 0.13
0.106 0.27
12 18
15 22
More Options
14 AWG 14 AWG
1 1
19 19
0.070 0.18
15 0.38
5 0.13
0.113 0.29
12 18
16 24
More Options
12 AWG 12 AWG
1 1
Solid Solid
0.080 0.20
15 0.38
5 0.13
0.122 0.31
19 28
23 34
More Options
12 AWG 12 AWG
1 1
19 19
0.088 0.22
15 0.38
5 0.13
0.132 0.34
20 30
24 36
More Options
10 AWG 10 AWG
1 1
Solid Solid
0.101 0.26
20 0.51
5 0.13
0.153 0.39
31 46
37 55
More Options
10 AWG 10 AWG
1 1
19 19
0.113 0.29
20 0.51
5 0.13
0.165 0.42
32 48
38 57
More Options
8 AWG 8 AWG
1 1
19 19
0.141 0.36
30 0.76
6 0.15
0.217 0.55
50 74
63 94
More Options
6 AWG 6 AWG
1 1
19 19
0.177 0.45
30 0.76
6 0.15
0.253 0.64
81 121
95 141
More Options
4 AWG 4 AWG
1 1
19 19
0.225 0.57
40 1.02
7 0.18
0.322 0.82
128 190
153 228
More Options
3 AWG 3 AWG
1 1
19 19
0.252 0.64
40 1.02
7 0.18
0.350 0.89
162 241
190 283
More Options
2 AWG 2 AWG
1 1
19 19
0.282 0.72
40 1.02
7 0.18
0.382 0.97
204 304
235 350
More Options
1 AWG 1 AWG
1 1
19 19
0.322 0.82
50 1.27
8 0.20
0.439 1.12
258 384
301 448
More Options
1/0 AWG 1/0 AWG
1 1
19 19
0.361 0.92
50 1.27
8 0.20
0.480 1.22
326 485
374 557
More Options
2/0 AWG 2/0 AWG
1 1
19 19
0.420 1.07
50 1.27
5 0.13
0.524 1.33
410 610
464 691
More Options
3/0 AWG 3/0 AWG
1 1
19 19
0.456 1.16
50 1.27
8 0.20
0.574 1.46
518 771
579 862
More Options
4/0 AWG 4/0 AWG
1 1
19 19
0.512 1.30
50 1.27
8 0.20
0.630 1.60
655 975
723 1076
More Options
350 KCMIL 350 KCMIL
1 1
37 37
0.661 1.68
60 1.52
0.783 1.99
1080 1607
1164 1732

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
1 1
0.400 1.02
32 14.51
2.631 3.92
3.170 4.72
0.058 0.09
20 20
25 25
More Options
14 AWG 14 AWG
1 1
0.400 1.02
32 14.51
2.631 3.92
3.170 4.72
0.058 0.09
20 20
25 25
More Options
12 AWG 12 AWG
1 1
0.400 1.02
52 23.59
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
12 AWG 12 AWG
1 1
0.500 1.27
52 23.59
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
10 AWG 10 AWG
1 1
0.600 1.52
83 37.65
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
10 AWG 10 AWG
1 1
0.600 1.52
83 37.65
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
8 AWG 8 AWG
1 1
0.800 2.03
132 59.87
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
1 1
1.000 2.54
209 94.80
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
4 AWG 4 AWG
1 1
1.200 3.05
333 151.05
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
3 AWG 3 AWG
1 1
1.400 3.56
420 190.51
0.205 0.31
0.246 0.37
0.047 0.07
100 100
115 115
More Options
2 AWG 2 AWG
1 1
1.500 3.81
530 240.40
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
1 AWG 1 AWG
1 1
1.700 4.32
669 303.45
0.128 0.19
0.154 0.23
0.046 0.07
130 130
145 145
More Options
1/0 AWG 1/0 AWG
1 1
1.900 4.83
844 382.83
0.102 0.15
0.122 0.18
0.044 0.07
150 150
170 170
More Options
2/0 AWG 2/0 AWG
1 1
2.100 5.33
1064 482.62
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
3/0 AWG 3/0 AWG
1 1
2.200 5.59
1342 608.72
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225
More Options
4/0 AWG 4/0 AWG
1 1
2.500 6.35
1692 767.48
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
350 KCMIL 350 KCMIL
1 1
3.2 8.13
2800 1270.06
0.031 0.05
0.039 0.06
0.040 0.06
310 310
350 350

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Non-SIMpull Silicone Free sizes: 14, 12, 10.

Size (Strand) Color Stock Number
14 (Solid) 14 (Solid)
RD RD
507699
14 (Solid) 14 (Solid)
WE WE
507673
14 (Solid) 14 (Solid)
YW YW
507723
14 (Solid) 14 (Solid)
OE OE
610483
14 (Solid) 14 (Solid)
BE BE
507707
14 (Solid) 14 (Solid)
BN BN
553096
14 (Solid) 14 (Solid)
GN GN
507681
14 (19) 14 (19)
BK BK
472001
14 (19) 14 (19)
WE/BE WE/BE
678050
14 (19) 14 (19)
YW YW
672659
14 (19) 14 (19)
WE WE
472019
14 (19) 14 (19)
RD RD
472027
14 (19) 14 (19)
OE OE
687517
14 (19) 14 (19)
BE BE
472043
14 (19) 14 (19)
GN GN
472035
14 (19) 14 (19)
BN BN
507715
12 (Solid) 12 (Solid)
BK BK
495770
12 (Solid) 12 (Solid)
OE OE
507632
12 (Solid) 12 (Solid)
BE BE
495812
12 (Solid) 12 (Solid)
GN GN
495804
12 (Solid) 12 (Solid)
BN BN
507640
12 (Solid) 12 (Solid)
WE WE
495788
12 (Solid) 12 (Solid)
RD RD
495796
12 (Solid) 12 (Solid)
YW YW
507657
12 (19) 12 (19)
BK BK
472050
12 (19) 12 (19)
WE WE
472068
12 (19) 12 (19)
YW YW
672675
12 (19) 12 (19)
BE BE
472092
12 (19) 12 (19)
RD RD
472076
12 (19) 12 (19)
GN GN
472084
12 (19) 12 (19)
OE OE
552660
12 (19) 12 (19)
BN BN
672667
10 (Solid) 10 (Solid)
RD RD
484626
10 (Solid) 10 (Solid)
BE BE
507756
10 (Solid) 10 (Solid)
BK BK
507731
10 (Solid) 10 (Solid)
GN GN
672683
10 (Solid) 10 (Solid)
WE WE
507749
10 (19) 10 (19)
BK BK
472100
10 (19) 10 (19)
YW YW
552663
10 (19) 10 (19)
OE OE
610486
10 (19) 10 (19)
GN GN
472134
10 (19) 10 (19)
WE WE
472118
10 (19) 10 (19)
BN BN
552662
10 (19) 10 (19)
RD RD
472126
10 (19) 10 (19)
BE BE
472142
8 (19) 8 (19)
BK BK
472159
8 (19) 8 (19)
RD RD
611462
8 (19) 8 (19)
RD RD
472175
8 (19) 8 (19)
WE WE
472167
8 (19) 8 (19)
BE BE
472191
8 (19) 8 (19)
GN GN
472183
6 (19) 6 (19)
BK BK
472209
6 (19) 6 (19)
WE WE
472217
6 (19) 6 (19)
RD RD
472225
6 (19) 6 (19)
BE BE
472241
6 (19) 6 (19)
GN GN
472233
4 (19) 4 (19)
BK BK
472258
4 (19) 4 (19)
GN GN
472282
3 (19) 3 (19)
WE WE
484667
3 (19) 3 (19)
GN GN
684068
3 (19) 3 (19)
BK BK
484675
2 (19) 2 (19)
BK BK
672386
2 (19) 2 (19)
GN GN
684076
2 (19) 2 (19)
WE WE
672394
1 (19) 1 (19)
BK BK
684084
1/0 (19) 1/0 (19)
BK BK
471979
2/0 (19) 2/0 (19)
GN GN
688051
2/0 (19) 2/0 (19)
BK BK
672402
3/0 (19) 3/0 (19)
WE WE
471987
3/0 (19) 3/0 (19)
BK BK
471995
4/0 (19) 4/0 (19)
WE WE
677820

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA Certified LL90458
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • Canadian Electrical Code
  • CSA FT-1 Flame Test

Construction

  1. Conductor:Solid per ASTM B3 or Combination unilay-stranded copper conductors per ASTM B787.
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath
  3. Jacket:Polyvinyl Chloride PVC jacket utilizing SIMpull® Technology.