SPEC: 22060

14 SOL SD CU T90/TWN75/THHN/THWN 600V WHITE-BLUE STRIPE 984 FT SPEC22060 67805003

Southwire #: 67805003

Copper Conductor, 600V, Thermoplastic-Insulated Cable, Rated TWN75.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GREEN
ORANGE
RED
WHITE
YELLOW
Packaging

Application & Features

THHN, THWN-2, MTW - (UL) - suitable for dry locations not exceeding 90°C.

  • For Gasoline and Oil Resistant II applications not to exceed 75°C.
  • MTW (UL) - suitable for dry locations not exceeding 90°C. For wet locations, Gasoline and Oil Resistant II applications not to exceed 60°C.
  • T90 Nylon c(UL) - cables are primarily intended for installation in conduit (raceways) as exposed wiring in dry locations not exceeding 90°C. TWN75 c(UL) - suitable for wet or dry locations at not more than 75°C.
  • The maximum voltage rating for all intended applications is 600 volts.
  • Minimum installation handling temperature is limited to -25°C. Minimum operating temperature limited to -40°C.

Specifications

Cond. Size 14 AWG 14 AWG
Conductor Number 1 1
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.064 0.16 inch cm
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Approx. OD (in) (cm) 0.106 0.27 inch cm
Copper Weight (lbs/1000') (kgs/km) 12 18 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 15 22 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

Southwire’s SIMpull® THHN, THWN-2, MTW cables meet or exceed the following requirements:

  • ASTM B3, B8 and B787
  • Built to CSA C22.2 No.75, LL90458
  • -25°C Cold Bend Test Compliant
  • Canadian Electrical Code
  • CSA FT-1 - Flame Test
  • UL, c(UL) and CSA listed

Construction

  1. Southwire’s THHN, THWN-2, MTW cables are manufactured with annealed (soft) copper conductor and a tough, heat and moisture-resistant thermoplastic polyvinyl chloride (PVC) insulation.
  2. Copper Conductor