SPEC: 45455

CU 2000V XLPE Insulation Three Grounds Cu Tape Shield Thermoplastic CPE-TP Jacket. RHH/RHW-2 Variable Frequency Drive (VFD) SPEC45455

Type TC VFD Power Cable 2000 Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2 Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket with 3 Symmetrical Bare CU Ground 50% Minimum Tape Shield Overlap. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 2000 Volt Type TC VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC) per NEC 336.10.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
12 AWG 12 AWG
3 3
7 7
0.088 0.22
60 1.52
0.486 1.23
60 1.52
0.607 1.54
128 190
251 374
More Options
2 AWG 2 AWG
3 3
7 7
0.282 0.72
70 1.78
0.946 2.40
115 2.92
1.174 2.98
827 1231
1209 1799
More Options
2/0 AWG 2/0 AWG
3 3
19 19
0.405 1.03
90 2.29
1.311 3.33
80 2.03
1.531 3.89
1641 2442
2312 3441
More Options
4/0 AWG 4/0 AWG
3 3
19 19
0.512 1.30
90 2.29
1.506 3.83
115 2.92
1.742 4.42
2542 3783
3221 4793
More Options
500 KCMIL 500 KCMIL
3 3
37 37
0.789 2.00
105 2.67
2.149 5.46
115 2.92
2.379 6.04
5706 8491
6779 10088

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
12 AWG 12 AWG
3 3
7.3 18.54
156 70.76
1.662 2.47
2.002 2.98
0.057 0.08
0.054 0.08
25 25
30 30
More Options
2 AWG 2 AWG
3 3
14.1 35.81
1592 722.12
0.162 0.24
0.195 0.29
0.027 0.04
0.045 0.07
115 115
130 130
More Options
2/0 AWG 2/0 AWG
3 3
18.4 46.74
3194 1448.77
0.081 0.12
0.097 0.14
0.025 0.04
0.043 0.06
175 175
195 195
More Options
4/0 AWG 4/0 AWG
3 3
20.9 53.09
5078 2303.34
0.051 0.08
0.062 0.09
0.020 0.03
0.041 0.06
230 230
260 260
More Options
500 KCMIL 500 KCMIL
3 3
28.6 72.64
12000 5443.10
0.022 0.03
0.029 0.04
0.016 0.02
0.039 0.06
380 380
430 430

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • ICEA S-138-738 Power Cables Rated 2000 Volts or Less for use Between Variable Frequency Drives and Motors
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8
  2. Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2
  3. Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and B8 (Ground size is 100% for sizes 14 - 10 AWG and a minimum of 50% of the phase conductor for larger sizes.)
  4. Filler:Fillers as needed to make round
  5. Tape Shield:5 mil copper tape shield with a minimum of 50% overlap
  6. Overall Jacket:Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket

Resources

There are no downloadable resources for this product.