24-7 TINNED CU TR-64 AWM 1569/1007 AWM I A/B AF 1000V M16878/2 "TYPE C"WHITE 5000 FT

Southwire #: F240121209

Solid or stranded tinned copper conductors; PVC insulation. 90°C, 300 Volts. RoHS

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK RED
GRAY
GREEN
MOSS GREEN
ORANGE
PINK
PURPLE
RED
SKY BLUE
TAN
WHITE
YELLOW
Packaging

Application & Features

For use as a component hook-up wire in eletrionic manufactured products.

Specifications

Size (AWG or kcmil) (mm2) 24 AWG 24 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Nom. OD (mils) (mm) 57 1.45 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 3 4 lbs/1000' kgs/km

Standards & References

  • UL listed as Style 1007
  • UL Listing E47523
  • CSA Spec. C22.2, No 16; File Listing: LL90458
  • RoHS

Construction

Southwire TR64 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.