1/0 AWG through 900 kcmil AlumaFlex™ THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor.
Suitable for use as follows:
| Conductor | Ground Wire | Neutral Wire | |||||||
| Size (AWG or kcmil) (mm2) | No. of Conductors | Stranding | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Size (AWG) | Ground Size UOM | Size (AWG) | Conductor Colors | |
| More Options |
1 AWG
1 AWG
|
4
4
|
Stranded
Stranded
|
1341
34.06
|
724
1078
|
4
4
|
AWG
AWG
|
|
BRN, ORG, YLW, GRY, 4 GRN GND, 0
BRN, ORG, YLW, GRY, 4 GRN GND, 0
|
| More Options |
2/0 AWG
2/0 AWG
|
3
3
|
Stranded
Stranded
|
1318
33.48
|
705
1049
|
4
4
|
AWG
AWG
|
|
BLK/RED/WHT/4 GRN GND
BLK/RED/WHT/4 GRN GND
|
| More Options |
2/0 AWG
2/0 AWG
|
4
4
|
Stranded
Stranded
|
1540
39.12
|
1043
1552
|
4
4
|
AWG
AWG
|
|
BRN/ORG/YLW/GRY/4 GRN GND 0
BRN/ORG/YLW/GRY/4 GRN GND 0
|
| More Options |
3/0 AWG
3/0 AWG
|
3
3
|
Stranded
Stranded
|
1469
37.31
|
898
1336
|
4
4
|
AWG
AWG
|
|
BRN/ORG/YLW/4 GRN GND
BRN/ORG/YLW/4 GRN GND
|
| More Options |
4/0 AWG
4/0 AWG
|
3
3
|
Stranded
Stranded
|
1584
40.23
|
1130
1682
|
1
1
|
AWG
AWG
|
4/0
4/0
|
BLK/RED/WHT/ 1 BARE GND
BLK/RED/WHT/ 1 BARE GND
|
| More Options |
250 KCMIL
250 KCMIL
|
3
3
|
Stranded
Stranded
|
1789
45.44
|
1396
2077
|
1/0
1/0
|
AWG
AWG
|
|
BRN/ORG/YLW/1/0 GRN GND
BRN/ORG/YLW/1/0 GRN GND
|
| More Options |
250 KCMIL
250 KCMIL
|
4
4
|
Stranded
Stranded
|
1962
49.83
|
1792
2667
|
3/0
3/0
|
AWG
AWG
|
250
250
|
BLK/RED/BLU/WHT/ 3/0 BARE GNDND, 0
BLK/RED/BLU/WHT/ 3/0 BARE GNDND, 0
|
| More Options |
300 KCMIL
300 KCMIL
|
3
3
|
Stranded
Stranded
|
1842
46.79
|
1522
2265
|
2
2
|
AWG
AWG
|
|
BRN/ORG/YLW/2 GRN GND
BRN/ORG/YLW/2 GRN GND
|
| More Options |
350 KCMIL
350 KCMIL
|
3
3
|
Stranded
Stranded
|
1929
49.00
|
1666
2479
|
2
2
|
AWG
AWG
|
|
BRN/ORG/YLW/ 2 BARE GND
BRN/ORG/YLW/ 2 BARE GND
|
| More Options |
350 KCMIL
350 KCMIL
|
4
4
|
Stranded
Stranded
|
2200
55.88
|
2320
3452
|
4/0
4/0
|
AWG
AWG
|
|
BLK/RED/BLU/WHT/ 4/0 BARE GNDND, 0
BLK/RED/BLU/WHT/ 4/0 BARE GNDND, 0
|
| More Options |
400 KCMIL
400 KCMIL
|
3
3
|
Stranded
Stranded
|
2041
51.84
|
1944
2893
|
3/0
3/0
|
AWG
AWG
|
|
BLK/RED/WHT/ 3/0 BARE GND
BLK/RED/WHT/ 3/0 BARE GND
|
| More Options |
400 KCMIL
400 KCMIL
|
4
4
|
Stranded
Stranded
|
2353
59.77
|
2627
3910
|
4/0
4/0
|
AWG
AWG
|
|
BRN/ORG/YLW/GRY/4/0 GRN GNDD
BRN/ORG/YLW/GRY/4/0 GRN GNDD
|
| More Options |
500 KCMIL
500 KCMIL
|
3
3
|
Stranded
Stranded
|
2188
55.58
|
2258
3360
|
2/0
2/0
|
AWG
AWG
|
|
BRN/ORG/YLW/ 2/0 BARE GND
BRN/ORG/YLW/ 2/0 BARE GND
|
| More Options |
500 KCMIL
500 KCMIL
|
4
4
|
Stranded
Stranded
|
2487
63.17
|
3051
4540
|
250
250
|
KCMIL
KCMIL
|
500
500
|
BRN/ORG/YLW/GRY/ 250 BARE GNDND, 0
BRN/ORG/YLW/GRY/ 250 BARE GNDND, 0
|
| More Options |
600 KCMIL
600 KCMIL
|
3
3
|
Stranded
Stranded
|
2635
66.93
|
3356
4994
|
600
600
|
KCMIL
KCMIL
|
|
BRN/ORG/YLW/GRN
BRN/ORG/YLW/GRN
|
| More Options |
600 KCMIL
600 KCMIL
|
4
4
|
Stranded
Stranded
|
2912
73.96
|
4118
6129
|
600
600
|
KCMIL
KCMIL
|
600
600
|
BRN/ORG/YLW/GRY/GRN
BRN/ORG/YLW/GRY/GRN
|
| More Options |
600 KCMIL
600 KCMIL
|
4
4
|
Stranded
Stranded
|
2688
68.28
|
3634
5408
|
250
250
|
KCMIL
KCMIL
|
|
BLK/RED/BLU/WHT/ 250 BARE GND/0
BLK/RED/BLU/WHT/ 250 BARE GND/0
|
| More Options |
750 KCMIL
750 KCMIL
|
3
3
|
Stranded
Stranded
|
2608
66.24
|
3205
4770
|
1/0
1/0
|
AWG
AWG
|
|
BRN/ORG/YLW/1/0 GRN GND
BRN/ORG/YLW/1/0 GRN GND
|
| More Options |
750 KCMIL
750 KCMIL
|
4
4
|
Stranded
Stranded
|
3059
77.70
|
4658
6932
|
600
600
|
KCMIL
KCMIL
|
|
BLK/RED/BLU/WHT/ 600 BARE GNDND, 0
BLK/RED/BLU/WHT/ 600 BARE GNDND, 0
|
Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy meets or exceeds these requirements:
Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy is constructed with Type THHN/THWN-2 conductors rated 90˚ C dry, and a bare equipment grounding conductor. Conductors are AlumaFlex™ AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors. Aluminum interlocking armor is applied over the assembly. Conductors also available in High Voltage Colors.