Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Suitable for power and lighting circuits.
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry
- Anti-short bushings are not required for use with MC cable per NEC and UL
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Color Code
- 3/C: Brown, Orange, Yellow
- 4/C: Brown, Orange, Yellow, Gray
| Cond. Size | 600 KCMIL 600 KCMIL | |
| Conductor Number | 3 3 | |
| Color | BN,OE,YW,GN BN,OE,YW,GN | |
| Diameter Over Conductor (in) (cm) | 0.812 2.06 | inch cm |
| Cond. Strands | 41 41 | |
| Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
| Ground Size | 1x600 1x600 | |
| Diameter Over Armor (in) (cm) | 2.635 6.69 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 3356 4994 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM