SPEC: 22230

CSA ACWU 90 SPEC22230

600V Rating, 8000 Series ACM Aluminum Conductors, CSA Approved For Hazardous Locations, CSA -40°C Low Temperature Rating, CSA Sunlight Resistant, XLPE 90°C Insulation

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s ACWU 90 cables are primarily intended for exposed and concealed wiring in dry or wet locations and where exposed to the weather. For use in ventilated, non-ventilated, ladder type cable trays and in all hazardous locations; direct earth burial; service entrance above or below ground.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Diameter Over Armor (in) (cm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
350 AWG 350 AWG
3 3
0.615 1.56
35 35
65 1.65
1.947 4.95
2.137 5.43
2025 3014
More Options
250 AWG 250 AWG
4 4
0.52 1.32
22 22
65 1.65
1.905 4.84
2.095 5.32
1988 2958
More Options
2 AWG 2 AWG
3 3
0.268 0.68
6 6
45 1.14
1.107 2.81
1.267 3.22
631 939
More Options
2 AWG 2 AWG
4 4
0.268 0.68
6 6
45 1.14
1.204 3.06
1.364 3.46
747 1112
More Options
1 AWG 1 AWG
3 3
0.298 0.76
8 8
55 1.40
1.223 3.11
1.383 3.51
754 1122
More Options
1 AWG 1 AWG
4 4
0.298 0.76
8 8
55 1.40
1.327 3.37
1.487 3.78
897 1335
More Options
1/0 AWG 1/0 AWG
3 3
0.336 0.85
10 10
55 1.40
1.295 3.29
1.455 3.70
847 1260
More Options
1/0 AWG 1/0 AWG
4 4
0.336 0.85
10 10
55 1.40
1.408 3.58
1.577 4.01
1031 1534
More Options
2/0 AWG 2/0 AWG
3 3
0.376 0.96
12 12
55 1.40
1.381 3.51
1.548 3.93
976 1452
More Options
2/0 AWG 2/0 AWG
4 4
0.376 0.96
12 12
55 1.40
1.513 3.84
1.703 4.33
1230 1830
More Options
3/0 AWG 3/0 AWG
3 3
0.422 1.07
16 16
55 1.40
1.483 3.77
1.65 4.19
1122 1670
More Options
250 KCMIL 250 KCMIL
3 3
0.52 1.32
22 22
65 1.65
1.73 4.39
1.92 4.88
1572 2339

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
350 AWG 350 AWG
3 3
12.8 32.51
6300 2857.63
0.050 0.07
0.062 0.09
0.040 0.06
250 250
280 280
More Options
250 AWG 250 AWG
4 4
12.5 31.75
6000 2721.55
0.071 0.11
0.086 0.13
0.041 0.06
164 164
184 184
More Options
2 AWG 2 AWG
3 3
6.3 16.00
1194 541.59
0.267 0.40
0.321 0.48
0.045 0.07
90 90
100 100
More Options
2 AWG 2 AWG
4 4
6.8 17.27
1592 722.12
0.267 0.40
0.321 0.48
0.045 0.07
72 72
80 80
More Options
1 AWG 1 AWG
3 3
6.9 17.53
1506 683.11
0.211 0.31
0.254 0.38
0.046 0.07
100 100
115 115
More Options
1 AWG 1 AWG
4 4
7.4 18.80
2008 910.81
0.211 0.31
0.254 0.38
0.046 0.07
80 80
92 92
More Options
1/0 AWG 1/0 AWG
3 3
7.2 18.29
1900 861.82
0.168 0.25
0.201 0.30
0.044 0.07
120 120
135 135
More Options
1/0 AWG 1/0 AWG
4 4
7.8 19.81
2534 1149.40
0.168 0.25
0.201 0.30
0.044 0.07
96 96
108 108
More Options
2/0 AWG 2/0 AWG
3 3
7.7 19.56
2395 1086.35
0.133 0.20
0.160 0.24
0.043 0.06
135 135
150 150
More Options
2/0 AWG 2/0 AWG
4 4
8.5 21.59
3194 1448.77
0.133 0.20
0.160 0.24
0.043 0.06
108 108
120 120
More Options
3/0 AWG 3/0 AWG
3 3
8.2 20.83
3020 1369.85
0.105 0.16
0.126 0.19
0.042 0.06
155 155
175 175
More Options
250 KCMIL 250 KCMIL
3 3
9.6 24.38
4500 2041.16
0.071 0.11
0.086 0.13
0.041 0.06
205 205
230 230

† Ampacities have been adjusted for more than Three Current-Carrying Conductors
† Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • CSA C22.2, No. 51 Armored Cables
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 0-M91 General Requirements
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA AG14 - Acid Gas Compliance
  • CSA AWM IB 105°C 600V. FT4-ST1
  • CSA Certified File Listing LL90458, CLASS 581801 - Armoured Cable

Construction

  1. Conductor:8000 Series ACM Aluminum Conductors
  2. Insulation:Low Temperature Cross-linked Polyethylene Insulation (XLPE)
  3. Grounding Conductors:Bare Aluminum Bonding Wire in Multi-conductor Cables
  4. Inner Jacket:Oil Impregnated Kraft Paper Binder
  5. Armor:Aluminum Interlocked Armour (AIA)
  6. Overall Jacket:Black PVC (optional colours available)

Resources

There are no downloadable resources for this product.