SPEC: 22230

2-3 STR 3E AL ACWU90 PVC JACKET 600V SPEC22230 56418499

Southwire #: 56418499

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire’s ACWU 90 cables are primarily intended for exposed and concealed wiring in dry or wet locations and where exposed to the weather. For use in ventilated, non-ventilated, ladder type cable trays and in all hazardous locations; direct earth burial; service entrance above or below ground.

Specifications

Cond. Size 2 AWG 2 AWG
Conductor Number 3 3
Diameter Over Conductor (in) (cm) 0.268 0.68 inch cm
Cond. Strands 6 6
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Diameter Over Armor (in) (cm) 1.107 2.81 inch cm
Approx. OD (inches) (cm) 1.267 3.22 inch cm
Approx. Weight (lbs/1000') (kgs/km) 631 939 lbs/1000' kgs/km

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • CSA C22.2, No. 51 Armored Cables
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 0-M91 General Requirements
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA AG14 - Acid Gas Compliance
  • CSA AWM IB 105°C 600V. FT4-ST1
  • CSA Certified File Listing LL90458, CLASS 581801 - Armoured Cable

Construction

  1. Conductor:8000 Series ACM Aluminum Conductors
  2. Insulation:Low Temperature Cross-linked Polyethylene Insulation (XLPE)
  3. Grounding Conductors:Bare Aluminum Bonding Wire in Multi-conductor Cables
  4. Inner Jacket:Oil Impregnated Kraft Paper Binder
  5. Armor:Aluminum Interlocked Armour (AIA)
  6. Overall Jacket:Black PVC (optional colours available)

Resources

There are no downloadable resources for this product.