Southwire® SIMpull THHN® copper conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. Voltage for all applications is 600 volts. SIMpull THHN® copper conductors are designed to be installed without application of a pulling lubricant.
Stock # | 20507007 20507007 | |
Size (AWG or kcmil) (mm2) | 3/0 AWG 3/0 AWG | |
No. of Conductors | 1 1 | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 574 14.58 | mils mm |
Insulation Thickness (mils) (mm) | 50 1.27 | mils mm |
Jacket Thickness (mils) (mm) | 8 0.20 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 578 861 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 165 165 | |
Allowable Ampacity at 75C | 200 200 | |
Allowable Ampacity at 90C | 225 225 | |
UPC # | 032886134210 032886134210 |
Southwire® SIMpull THHN® copper conductors comply with the following:
Southwire® SIMpull THHN® copper conductors are made with soft drawn copper. Combination-unilay stranding. The wire is covered with a tough heat and moisture resistant PVC insulation with an overall nylon jacket utilizing SIMpull® Technology. Marked as THWN-2. Marked sunlight resistant.