Southwire 2000V EPR/SOLONON Power Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO jacket. Meets Flame Spread and Smoke Release requirements of NFPA 130. Alternate constructions available upon request.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
37
37
|
0.789
2.00
|
75
1.91
|
65
1.65
|
1.068
2.71
|
1543
2296
|
1796
2673
|
| More Options |
535.3 KCMIL
535.3 KCMIL
|
1
1
|
1349
1349
|
0.830
2.11
|
120
3.05
|
95
2.41
|
1.288
3.27
|
1560
2322
|
2010
2991
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
61
61
|
0.968
2.46
|
90
2.29
|
65
1.65
|
1.302
3.31
|
2315
3445
|
2656
3953
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
61
61
|
1.117
2.84
|
120
3.05
|
65
1.65
|
1.513
3.84
|
3087
4594
|
3536
5262
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
427
427
|
1.117
2.84
|
90
2.29
|
65
1.65
|
1.493
3.79
|
3150
4688
|
3543
5273
|
| More Options |
1500 KCMIL
1500 KCMIL
|
1
1
|
91
91
|
1.37
3.48
|
140
3.56
|
125
3.18
|
1.934
4.91
|
4631
6892
|
5481
8157
|
¹Thicknesses reported as minimum average
* Bare copper
! Class G stranding per ASTM B173: Standard Specification for Rope-Lay-Stranded Copper Conductors * Having Concentric-Stranded Members, for Electrical Conductors
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
5.3
13.46
|
4000
1814.37
|
0.022
0.03
|
0.029
0.04
|
0.033
0.05
|
380
380
|
430
430
|
| More Options |
535.3 KCMIL
535.3 KCMIL
|
1
1
|
6.4
16.26
|
4282
1942.28
|
0.021
0.03
|
0.032
0.05
|
0.028
0.04
|
394
394
|
446
446
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
6.5
16.51
|
6000
2721.55
|
0.014
0.02
|
0.022
0.03
|
0.038
0.06
|
475
475
|
535
535
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
7.5
19.05
|
8000
3628.74
|
0.011
0.02
|
0.018
0.03
|
0.037
0.06
|
545
545
|
615
615
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
7.4
18.80
|
8000
3628.74
|
0.011
0.02
|
0.018
0.03
|
0.037
0.06
|
545
545
|
615
615
|
| More Options |
1500 KCMIL
1500 KCMIL
|
1
1
|
9.6
24.38
|
12000
5443.10
|
0.007
0.01
|
0.016
0.02
|
0.035
0.05
|
625
625
|
705
705
|
* Ampacities derived from the Canadian Electrical Code - Table 2 - for Cable in Conduit. Not more than 3 copper conductors in a conduit and based on an ambient temperature of 30°C.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.