The SIMpull BARREL™ Cable Drum reduces the physical effort associated with material handling, setup, and pulling when compared to conventional wire pulling methods. Designed to simplify branch circuit installations, the SIMpull BARREL™ Cable Drum contains up to 7 paralleled conductors per BARREL (homerun), increasing productivity and reducing the potential for injury while avoiding broken spools, excess material handling and scrap.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
12 AWG
12 AWG
|
1
1
|
Solid
Solid
|
0.080
0.20
|
15
0.38
|
5
0.13
|
0.368
0.93
|
59
88
|
70
104
|
| More Options |
12 AWG
12 AWG
|
1
1
|
19
19
|
0.090
0.23
|
20
0.51
|
5
0.13
|
0.390
0.99
|
60
89
|
72
107
|
| More Options |
12 AWG
12 AWG
|
2
2
|
Solid
Solid
|
0.080
0.20
|
20
0.51
|
5
0.13
|
0.245
0.62
|
39
58
|
47
70
|
| More Options |
12 AWG
12 AWG
|
2
2
|
19
19
|
0.090
0.23
|
20
0.51
|
5
0.13
|
0.260
0.66
|
40
60
|
48
71
|
| More Options |
12 AWG
12 AWG
|
3
3
|
Solid
Solid
|
0.080
0.20
|
20
0.51
|
5
0.13
|
0.368
0.93
|
59
88
|
70
104
|
| More Options |
12 AWG
12 AWG
|
3
3
|
19
19
|
0.090
0.23
|
20
0.51
|
5
0.13
|
0.390
0.99
|
60
89
|
72
107
|
| More Options |
12 AWG
12 AWG
|
4
4
|
Solid
Solid
|
0.080
0.20
|
15
0.38
|
5
0.13
|
0.491
1.25
|
79
118
|
94
140
|
| More Options |
12 AWG
12 AWG
|
4
4
|
19
19
|
0.090
0.23
|
20
0.51
|
5
0.13
|
0.390
0.99
|
60
89
|
72
107
|
| More Options |
12 AWG
12 AWG
|
5
5
|
Solid
Solid
|
0.080
0.20
|
20
0.51
|
5
0.13
|
0.614
1.56
|
98
146
|
117
174
|
| More Options |
12 AWG
12 AWG
|
5
5
|
19
19
|
0.090
0.23
|
20
0.51
|
5
0.13
|
0.650
1.65
|
100
149
|
121
180
|
| More Options |
12 AWG
12 AWG
|
6
6
|
Solid
Solid
|
0.080
0.20
|
20
0.51
|
5
0.13
|
0.736
1.87
|
118
176
|
141
210
|
| More Options |
12 AWG
12 AWG
|
7
7
|
Solid
Solid
|
0.080
0.20
|
20
0.51
|
5
0.13
|
0.859
2.18
|
138
205
|
164
244
|
| More Options |
12 AWG
12 AWG
|
7
7
|
19
19
|
0.090
0.23
|
20
0.51
|
5
0.13
|
0.910
2.31
|
141
210
|
170
253
|
| More Options |
10 AWG
10 AWG
|
1
1
|
Solid
Solid
|
0.101
0.26
|
25
0.64
|
5
0.13
|
0.307
0.78
|
61
91
|
73
109
|
| More Options |
10 AWG
10 AWG
|
1
1
|
19
19
|
0.117
0.30
|
25
0.64
|
5
0.13
|
0.489
1.24
|
96
143
|
115
171
|
| More Options |
10 AWG
10 AWG
|
2
2
|
Solid
Solid
|
0.101
0.26
|
20
0.51
|
5
0.13
|
0.303
0.77
|
61
91
|
72
107
|
| More Options |
10 AWG
10 AWG
|
2
2
|
19
19
|
0.117
0.30
|
20
0.51
|
5
0.13
|
0.330
0.84
|
64
95
|
77
115
|
| More Options |
10 AWG
10 AWG
|
3
3
|
Solid
Solid
|
0.101
0.26
|
20
0.51
|
5
0.13
|
0.449
1.14
|
94
140
|
110
164
|
| More Options |
10 AWG
10 AWG
|
3
3
|
19
19
|
0.117
0.30
|
20
0.51
|
5
0.13
|
0.489
1.24
|
96
143
|
115
171
|
| More Options |
10 AWG
10 AWG
|
4
4
|
Solid
Solid
|
0.101
0.26
|
20
0.51
|
5
0.13
|
0.607
1.54
|
122
182
|
145
216
|
| More Options |
10 AWG
10 AWG
|
4
4
|
19
19
|
0.117
0.30
|
25
0.64
|
5
0.13
|
0.652
1.66
|
128
190
|
153
228
|
| More Options |
10 AWG
10 AWG
|
5
5
|
Solid
Solid
|
0.101
0.26
|
25
0.64
|
5
0.13
|
0.759
1.93
|
153
228
|
181
269
|
| More Options |
10 AWG
10 AWG
|
5
5
|
19
19
|
0.117
0.30
|
25
0.64
|
5
0.13
|
0.815
2.07
|
160
238
|
192
286
|
| More Options |
10 AWG
10 AWG
|
6
6
|
Solid
Solid
|
0.101
0.26
|
25
0.64
|
5
0.13
|
0.911
2.31
|
183
272
|
218
324
|
| More Options |
10 AWG
10 AWG
|
6
6
|
19
19
|
0.117
0.30
|
25
0.64
|
5
0.13
|
0.978
2.48
|
192
286
|
230
342
|
| More Options |
10 AWG
10 AWG
|
7
7
|
Solid
Solid
|
0.101
0.26
|
25
0.64
|
5
0.13
|
1.063
2.70
|
214
318
|
254
378
|
| More Options |
10 AWG
10 AWG
|
7
7
|
19
19
|
0.117
0.30
|
25
0.64
|
5
0.13
|
1.141
2.90
|
224
333
|
269
400
|
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
12 AWG
12 AWG
|
1
1
|
1.5
3.81
|
156
70.76
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
1
1
|
1.6
4.06
|
156
70.76
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
2
2
|
1.0
2.54
|
104
47.17
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
2
2
|
1.0
2.54
|
104
47.17
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
1.5
3.81
|
156
70.76
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
1.6
4.06
|
156
70.76
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
4
4
|
2.0
5.08
|
167
75.75
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
4
4
|
1.6
4.06
|
156
70.76
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
5
5
|
2.5
6.35
|
208
94.35
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
5
5
|
2.6
6.60
|
208
94.35
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
6
6
|
2.9
7.37
|
250
113.40
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
12 AWG
12 AWG
|
7
7
|
3.4
8.64
|
292
132.45
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
17
17
|
21
21
|
| More Options |
12 AWG
12 AWG
|
7
7
|
3.6
9.14
|
292
132.45
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
17
17
|
21
21
|
| More Options |
10 AWG
10 AWG
|
1
1
|
1.2
3.05
|
166
75.30
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
1
1
|
2.0
5.08
|
249
112.94
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
2
2
|
1.2
3.05
|
166
75.30
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
2
2
|
1.3
3.30
|
166
75.30
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
3
3
|
1.8
4.57
|
249
112.94
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
3
3
|
2.0
5.08
|
249
112.94
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
4
4
|
2.4
6.10
|
265
120.20
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
4
4
|
2.6
6.60
|
265
120.20
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
5
5
|
3.0
7.62
|
332
150.59
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
5
5
|
3.3
8.38
|
332
150.59
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
6
6
|
3.6
9.14
|
398
180.53
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
6
6
|
3.9
9.91
|
398
180.53
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
7
7
|
5.3
13.46
|
465
210.92
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
24
24
|
28
28
|
| More Options |
10 AWG
10 AWG
|
7
7
|
5.7
14.48
|
465
210.92
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
24
24
|
28
28
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
| Size (Strand) | Cond. Number | Blue | Blue/Brown | Black | Brown | Green | Gray | Gray/Brown | Gray/Orange | Gray/Yellow |
|
12 (Solid)
12 (Solid)
|
1
1
|
|
58026901
58026901
|
|
|
|
||||
|
12 (19)
12 (19)
|
1
1
|
|
|
|
|
|||||
|
10 (Solid)
10 (Solid)
|
1
1
|
|
|
|||||||
|
10 (19)
10 (19)
|
1
1
|
|
| Size (Strand) | Cond. Number | Orange | Purple | Pink | Red | Red/Yellow | White | White/Blue | White/Black | White/Red | Yellow |
|
14 (Solid)
14 (Solid)
|
1
1
|
|
|
|
|
|
58029405
58029405
|
|
|
|
|
|
14 (19)
14 (19)
|
1
1
|
|
58017801
58017801
|
|
|
|
|
|
|
|
|
|
12 (Solid)
12 (Solid)
|
1
1
|
58026401
58026401
|
58193101
58193101
|
|
|
58028158
58028158
|
58028058
58028058
|
58028358
58028358
|
|||
|
12 (19)
12 (19)
|
1
1
|
|
|
|
|
|
|||||
|
10 (Solid)
10 (Solid)
|
1
1
|
|
|
|
|
||||||
|
10 (19)
10 (19)
|
1
1
|
|
|
| Size (Strand) | Cond. Number | Black, White | Blue, White/Blue | Black, White/Black | Brown, Gray/Brown | Orange, Gray/Orange | Red, White/Red | Yellow, Gray/Yellow | |
|
12 (Solid)
12 (Solid)
|
2
2
|
|
|||||||
|
12 (19)
12 (19)
|
2
2
|
|
|||||||
|
10 (Solid)
10 (Solid)
|
2
2
|
|
|
|
|
||||
|
10 (19)
10 (19)
|
2
2
|
|
|
58109903
58109903
|
|||||
|
8 (19)
8 (19)
|
2
2
|
58526001
58526001
|
|
|
|
|
|
|
|
| Size (Strand) | Cond. Number | Blue, White/Blue, Green | Black, White/Black, Green | Brown, Gray/Brown, Green | Brown, Orange, Yellow | Orange, Gray/Orange, Green | Purple, Gray/Purple, Green | Red, White/Red, Green |
|
12 (Solid)
12 (Solid)
|
3
3
|
|
|
|||||
|
12 (19)
12 (19)
|
3
3
|
|
|
|
|
|
||
|
10 (Solid)
10 (Solid)
|
3
3
|
|
|
|||||
|
10 (19)
10 (19)
|
3
3
|
58114301
58114301
|
67188501
67188501
|
|||||
|
8 (19)
8 (19)
|
3
3
|
|
|
|
58524803
58524803
|
|
|
|
| Size (Strand) | Cond. Number | Black, Red, Blue, White | Black, White, Red, Blue | Brown, Orange, Yellow, GN | Brown, Orange, Yellow, Gray | Black, Red, Blue, White, Green | Brown, Orange, Yellow, Gray, Green |
|
12 (Solid)
12 (Solid)
|
4
4
|
|
|
|
|
|
|
|
12 (19)
12 (19)
|
4
4
|
58103401
58103401
|
|
|
|
|
|
|
10 (Solid)
10 (Solid)
|
4
4
|
|
|
|
|
|
|
|
10 (19)
10 (19)
|
4
4
|
|
|
|
|||
|
8 (19)
8 (19)
|
4
4
|
|
58384801
58384801
|
|
|
|
|
|
12 (Solid)
12 (Solid)
|
5
5
|
|
|
|
|
|
|
|
12 (19)
12 (19)
|
5
5
|
|
|
|
|
||
|
10 (Solid)
10 (Solid)
|
5
5
|
|
|
|
|
||
|
10 (19)
10 (19)
|
5
5
|
|
|
|
|
|
| Size (Strand) | Cond. Number | Black, Red, Blue, White/Black, White/Red, White/Blue | Black, Red, Blue, White/Black, White/Red, White/Blue, Green | Brown, Orange, Yellow, Gray/Brown, Gray/OE, Gray/Yellow | Brown, Orange, Yellow, Gray/Brown, Gray/OE, Gray/Yellow, Green | Red, Red, Red, Red, Red, Red |
|
14 (19)
14 (19)
|
6
6
|
|
|
|
|
58735001
58735001
|
|
12 (Solid)
12 (Solid)
|
6
6
|
|
58120401
58120401
|
|
|
|
|
12 (19)
12 (19)
|
6
6
|
58120801
58120801
|
|
|
|
|
|
10 (Solid)
10 (Solid)
|
6
6
|
|
|
|
||
|
10 (19)
10 (19)
|
6
6
|
|
|
|
||
|
12 (Solid)
12 (Solid)
|
7
7
|
|
|
|
||
|
12 (19)
12 (19)
|
7
7
|
|
|
|
||
|
10 (Solid)
10 (Solid)
|
7
7
|
|
|
|
||
|
10 (19)
10 (19)
|
7
7
|
|
|
|