SPEC: 48322

Tinned CU Unshielded Signal Cable 1000V SPEC48322

Unshielded Signal cables 1000 Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s Unshielded Signal cables 1000 Volt conform to requirements in AREMA Signal Manual Part 10.3.16 and are suited for use in air or non-plenum ducts.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Strand Class Conductor Number Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg)
More Options
14 AWG 14 AWG
19 19
C C
1 1
0.074 0.19
80 2.03
45 1.14
0.348 0.88
66 98
2.631 3.92
33 14.97
More Options
9 AWG 9 AWG
19 19
C C
1 1
0.127 0.32
80 2.03
45 1.14
0.401 1.02
106 158
0.825 1.23
105 47.63
More Options
6 AWG 6 AWG
19 19
C C
1 1
0.179 0.45
95 2.41
45 1.14
0.485 1.23
173 257
0.411 0.61
209 94.80
More Options
4 AWG 4 AWG
19 19
C C
1 1
0.230 0.58
95 2.41
60 1.52
0.572 1.45
258 384
0.258 0.38
333 151.05
More Options
2 AWG 2 AWG
19 19
C C
1 1
0.296 0.75
95 2.41
60 1.52
0.638 1.62
356 530
0.162 0.24
530 240.40
More Options
1/0 AWG 1/0 AWG
19 19
B B
1 1
0.362 0.92
110 2.79
60 1.52
0.736 1.87
517 769
0.102 0.15
844 382.83
More Options
2/0 AWG 2/0 AWG
19 19
B B
1 1
0.405 1.03
110 2.79
60 1.52
0.779 1.98
617 918
0.081 0.12
1064 482.62
More Options
4/0 AWG 4/0 AWG
19 19
B B
1 1
0.512 1.30
110 2.79
80 2.03
0.928 2.36
939 1397
0.051 0.08
1692 767.48

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor:Stranded tinned copper per ASTM B33 and ASTM B8
  2. Insulation:Ethylene Propylene Rubber (EPR)
  3. Separator:Silicone polymer tape
  4. Overall Jacket:Black, Thermoset, SOLONON® Low Smoke Zero Halogen (LSZH-TS)

Resources

There are no downloadable resources for this product.