Southwire’s Unshielded Signal cables 1000 Volt conform to requirements in AREMA Signal Manual Part 10.3.16 and are suited for use in air or non-plenum ducts.
| Cond. Size | 9 AWG 9 AWG | |
| Cond. Strands | 19 19 | |
| Strand Class | C C | |
| Conductor Number | 1 1 | |
| Diameter Over Conductor (in) (cm) | 0.127 0.32 | inch cm |
| Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
| Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
| Approx. OD (in) (cm) | 0.401 1.02 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 106 158 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 0.825 1.23 | ohms/1000' ohms/km |
| Max Pull Tension (lbs) (kg) | 105 47.63 | lbs kg |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.