SPEC: 48010

1/C CU 600V Tray Rated LSZH RW90 VW-1 Cable SOLONONplus™ Living Building Challenge™ (LBC) Red List Free SPEC48010

SOLONONplus™ 600 Volt Single Conductor Copper Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Insulation Type RW 90

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt SOLONONplus™ Type RW 90 VW-1 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

a. The conductors are available in tinned and flexible copper stranding upon request.
b. Color Available upon request
c. Listed and marked CSA VW-1 for all sizes
d. The halogen content is less than 0.2% and Acid gas less than 2.0%
e. CSA listed for TC use on 1/0 and Larger. 70,000 BTU/Hr. Vertical Flalme Test (CSA C22.2 NO. 2556)
f. CSA listed FT4/IEEE 1202 and ST-1 (1/0 and larger)
g. -40°C Cold impact and cold bend
h. PRI Oil resistance I at 60°C & PRII Oil resistance II at 75°C
i. GRI gasoline and oil resistance at 60°C
j. GRII gasoline and oil resistance at 75°C
k. REACH & RoHS compliant
l. Listed and marked HAL-FREE (Halogen Free) per CSA 2556-15
m. Living Building Challenge™ (LBC) Red List Free

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Strand Class Conductor Number Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Color Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg)
More Options
1/0 AWG 1/0 AWG
19 19
B B
1 1
0.361 0.92
55 1.40
GN GN
0.471 1.20
362 539
0.102 0.15
844 382.83
More Options
2/0 AWG 2/0 AWG
19 19
B B
1 1
0.405 1.03
55 1.40
GN GN
0.515 1.31
451 671
0.081 0.12
1064 482.62
More Options
3/0 AWG 3/0 AWG
19 19
B B
1 1
0.456 1.16
55 1.40
GN GN
0.566 1.44
564 839
0.064 0.10
1342 608.72
More Options
4/0 AWG 4/0 AWG
19 19
B B
1 1
0.512 1.30
55 1.40
GN GN
0.622 1.58
704 1048
0.051 0.08
1692 767.48
More Options
250 KCMIL 250 KCMIL
37 37
B B
1 1
0.558 1.42
65 1.65
GN GN
0.688 1.75
837 1246
0.043 0.06
2000 907.18
More Options
350 KCMIL 350 KCMIL
37 37
B B
1 1
0.661 1.68
65 1.65
GN GN
0.791 2.01
1158 1723
0.031 0.05
2800 1270.06
More Options
500 KCMIL 500 KCMIL
37 37
B B
1 1
0.789 2.00
65 1.65
GN GN
0.919 2.33
1634 2432
0.022 0.03
4000 1814.37
More Options
600 KCMIL 600 KCMIL
61 61
B B
1 1
0.865 2.20
80 2.03
GN GN
1.025 2.60
1976 2941
0.018 0.03
4800 2177.24

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Size (Strand) Black Brown Orange Yellow White Red Blue Green
1/0 (19) 1/0 (19)
678792
678795
678796
678798
678791
678793
678794
678790
2/0 (19) 2/0 (19)
678802
678806
678807
678808
678801
678803
678804
678800
3/0 (19) 3/0 (19)
678811
678815
678816
678817
678810
678812
678814
678809
4/0 (19) 4/0 (19)
678824
678827
678828
678829
678823
678825
678826
678822
250 (37) 250 (37)
678832
678835
678836
678837
678831
678833
678834
678830
350 (37) 350 (37)
678841
678844
678845
678846
678840
678842
678843
678838
500 (37) 500 (37)
678850
678853
678855
678856
678849
678851
678852
678848
600 (61) 600 (61)
678859
678863
678864
678865
678858
678860
678861
678857

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B170 Oxygen Free Electrolytic Copper (available upon request)
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • ICEA T-33-655/MIL-C-24643 Low Smoke Halogen Free (LSHF) Polymeric Jackets
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • ISO 9001 Quality management
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems (500kcmil & Larger)
  • NFPA 502 Standard for Road Tunnels, Bridges, and Other Limited Access Highways (non-emergency circuits only)

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:SOLONONplus™ Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type RW 90 VW-1

Resources

There are no downloadable resources for this product.