Southwire’s 600 Volt SOLONONplus™ Type RW 90 VW-1 cables are suited for use in wet and dry areas, conduits, ducts,
troughs, trays, direct burial and aerially when supported by a messenger. These cables are ideal for use in establishments
where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are
desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal
operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
a. The conductors are available in tinned and flexible copper stranding upon request.
b. Color Available upon request
c. Listed and marked CSA VW-1 for all sizes
d. The halogen content is less than 0.2% and Acid gas less than 2.0%
e. CSA listed for TC use on 1/0 and Larger. 70,000 BTU/Hr. Vertical Flalme Test (CSA C22.2 NO. 2556)
f. CSA listed FT4/IEEE 1202 and ST-1 (1/0 and larger)
g. -40°C Cold impact and cold bend
h. PRI Oil resistance I at 60°C & PRII Oil resistance II at 75°C
i. GRI gasoline and oil resistance at 60°C
j. GRII gasoline and oil resistance at 75°C
k. REACH & RoHS compliant
l. Listed and marked HAL-FREE (Halogen Free) per CSA 2556-15
m. Living Building Challenge™ (LBC) Red List Free
| Cond. Size | 600 KCMIL 600 KCMIL | |
| Cond. Strands | 61 61 | |
| Strand Class | B B | |
| Conductor Number | 1 1 | |
| Diameter Over Conductor (in) (cm) | 0.865 2.20 | inch cm |
| Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
| Jacket Color | OE OE | |
| Approx. OD (in) (cm) | 1.025 2.60 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1976 2941 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 0.018 0.03 | ohms/1000' ohms/km |
| Max Pull Tension (lbs) (kg) | 4800 2177.24 | lbs kg |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.