1/0-1064 TINNED CU MTW/THHW/BC-5W2/AWM/TEW/SGT 1232/1284/1338/10269 AWM

Southwire #: F1T0200316

105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in internal wiring of electrical equipment, control panels, appliances, and grounding for use on industrial plan floor.
  • For use as permitted in NEC Article 310 and NFPA #79. For use in boat wiring in accordance with 33 CFR 183.425 - 435.

Specifications

Stock # F1T0200316 F1T0200316
Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Strands 1064 1064
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Nom. OD (mils) (mm) 561 14.25 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 418 623 lbs/1000' kgs/km

Standards & References

  • ASTM B3
  • AWM 1232/1284/1338/10269
  • Voltage: 600V, AWM 10269 - 1000V
  • UL 1063 - Machine Tool Wiring (MTW); 90°C Dry, 60°C Wet/Oil
  • UL 1426 - BC-5W2; 105°C Dry, 75°C Wet
  • CSA C22.2 No. 127 - Type TEW; 105°C Dry
  • CSA C22.2 No. 210 - AWM I A/B; 105°C Dry
  • RoHS-2 Compliant
  • Oil Res I
  • Sun Res

Construction

  • Conductors: Flexible stranded bare copper
  • Insulation: Polyvinyl Chloride (PVC)
  • Colors: All Colors available; Stripes available upon request.