0.5 MMSQ 19/CU FLR2X-A SAE YELLOW-SAE RED 2x15% 6722-1 ES-AU5T-1A348-AAMS.90034 GMW15626 50000 FT LW80 FMD03340E3

Southwire #: FMD03340E3

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH LIGHT GREEN STRIPE
BROWN
BROWN WITH RED STRIPE
BROWN WITH WHITE STRIPE
DARK BLUE
DARK BLUE WITH DARK GREEN STRIPE
DARK BLUE WITH GRAY STRIPE
DARK BLUE WITH LIGHT GREEN STRIPE
DARK BLUE WITH ORANGE STRIPE
DARK BLUE WITH PURPLE STRIPE
DARK BLUE WITH WHITE STRIPE
DARK GREEN
GRAY
LIGHT GREEN
LIGHT GREEN WITH PURPLE STRIPE
LIGHT GREEN WITH WHITE STRIPE
ORANGE
PINK
PURPLE
PURPLE WITH BROWN STRIPE
PURPLE WITH GRAY STRIPE
RED
RED WITH WHITE STRIPE
TAN
WHITE
WHITE WITH DARK BLUE STRIPE
WHITE WITH ORANGE STRIPE
YELLOW
YELLOW WITH DARK GREEN STRIPE
YELLOW WITH PURPLE STRIPE
YELLOW WITH RED STRIPE
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 0.5 MMSQ 0.5 MMSQ
No. of Strands 19 19
Nom. OD (mils) (mm) 61 1.55 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 4 6 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.