0.5 MMSQ 19/CU FLR2X-A SAE DARK BLUE-SAE GRAY 2x15% ES-AU5T-1A348-AA 6722-1 MS.90034 GMW15626 15000 FT

Southwire #: FMD03324H9

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BROWN
DARK BLUE
DARK GREEN
GRAY
LIGHT BLUE
LIGHT GREEN
ORANGE
PINK
PURPLE
RED
TAN
WHITE
YELLOW
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 0.5 MMSQ 0.5 MMSQ
No. of Strands 19 19
Nom. OD (mils) (mm) 61 1.55 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 4 6 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.