Multiconductor Shielded Cable, Plenum GEN43

Genesis® Shielded Multiconductor Cables offer a versatile solution for various applications. These shielded cables minimize electrical noise and interference to protect sensitive signals.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Plenum Rated Shielded Multiconductor Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In other spaces used for environmental air as described in NEC 300.22(C).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
2 2
Stranded Stranded
Shielded Shielded
11 17
More Options
22 AWG 22 AWG
3 3
Stranded Stranded
Shielded Shielded
14 21
More Options
22 AWG 22 AWG
4 4
Stranded Stranded
Shielded Shielded
17 26
More Options
22 AWG 22 AWG
6 6
Stranded Stranded
Shielded Shielded
24 35
More Options
22 AWG 22 AWG
8 8
Stranded Stranded
Shielded Shielded
30 44
More Options
22 AWG 22 AWG
10 10
Stranded Stranded
Shielded Shielded
36 54
More Options
22 AWG 22 AWG
12 12
Stranded Stranded
Shielded Shielded
43 64
More Options
18 AWG 18 AWG
2 2
Stranded Stranded
Shielded Shielded
19 28
More Options
18 AWG 18 AWG
3 3
Stranded Stranded
Shielded Shielded
25 37
More Options
18 AWG 18 AWG
4 4
Stranded Stranded
Shielded Shielded
31 47
More Options
18 AWG 18 AWG
5 5
Stranded Stranded
Shielded Shielded
38 56
More Options
18 AWG 18 AWG
6 6
Stranded Stranded
Shielded Shielded
44 66
More Options
18 AWG 18 AWG
8 8
Stranded Stranded
Shielded Shielded
57 85
More Options
18 AWG 18 AWG
10 10
Stranded Stranded
Shielded Shielded
70 104
More Options
16 AWG 16 AWG
2 2
Stranded Stranded
Shielded Shielded
26 38
More Options
16 AWG 16 AWG
4 4
Stranded Stranded
Shielded Shielded
45 67
More Options
14 AWG 14 AWG
2 2
Stranded Stranded
Shielded Shielded
38 56
More Options
14 AWG 14 AWG
4 4
Stranded Stranded
Shielded Shielded
68 101

Standards & References

Genesis® Plenum Rated Shielded Multiconductor Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • CSA C22.2 No. 2556 - FT6 Rated
  • UL 444 - Communication Cables, Type CMP (22 AWG - 16 AWG)
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLP
  • UL 13 - Power-Limited Circuit Cables, Type CL3P
  • REACH/RoHS Compliant

Construction

Genesis® Plenum Rated Shielded Multiconductor Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Low-Smoke PVC insulation.
  3. Foil shield over all conductors.
  4. Plenum PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 75 °C.