Genesis® Plenum Rated Shielded Multiconductor Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Conductors | 5 5 | |
Stranding | Stranded Stranded | |
Shielding | Shielded Shielded | |
Nominal Total Weight (lbs/1000') (kgs/km) | 38 56 | lbs/1000' kgs/km |
Genesis® Plenum Rated Shielded Multiconductor Cable meets or exceeds the following:
Genesis® Plenum Rated Shielded Multiconductor Cable features the following quality and convenience characteristics: