SPEC: 48004

14-7 CU 30 MILS XLPO XHHW-2 SOLONONplus VW-1 FT4 600V BLUE SPEC48004 66607699

Southwire #: 66607699

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GRAY
GREEN
ORANGE
PURPLE
RED
WHITE
YELLOW
Packaging

Application & Features

APPLICATION
Southwire’s 600 Volt SOLONONplus™ Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

FEATURES

  • The conductors are available in tinned and flexible copper stranding upon request.
  • NEC compliant
  • The halogen content is less than 0.2% and Acid gas less than 2.0%
  • UL listed VW-1
  • UL listed FT4/IEEE 1202 and ST-1
  • UL listed for CT use on 1/0 and Larger
  • -40°C Cold impact and cold bend
  • Oil Resistant I and II
  • Gasoline Resistance I and II
  • Sunlight Resistant
  • Specifications

    Cond. Size 14 AWG 14 AWG
    Cond. Strands 7 7
    Strand Class B B
    Conductor Number 1 1
    Diameter Over Conductor (in) (cm) 0.070 0.18 inch cm
    Insulation Thickness (mils) (mm) 30 0.76 mils mm
    Jacket Color BE BE
    Approx. OD (in) (cm) 0.133 0.34 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 20 30 lbs/1000' kgs/km
    DC Resistance at 25C (ohms/1000') (ohms/km) 2.631 3.92 ohms/1000' ohms/km
    Max Pull Tension (lbs) (kg) 33 14.97 lbs kg

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • ASTM B170 Oxygen Free Electrolytic Copper (available upon request)
    • UL 44 Thermoset-Insulated Wires and Cables
    • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
    • UL 2885 Acid Gas, Acidity and conductivity of combusted materials and assessment of halogens
    • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
    • ICEA T-33-655/MIL-C-24643 Low Smoke Halogen Free (LSHF) Polymeric Jackets
    • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
    • RoHS-2 (European Directive 2011/65/EU)
    • ISO 9001 Quality management
    • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems
    • NFPA 502 Standard for Road Tunnels, Bridges, and Other Limited Access Highways (non-emergency circuits only)

    Construction

    1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8; Tinned copper per ASTM B33 available upon request
    2. Insulation:SOLONONplus™ Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type XHHW-2

    Resources

    There are no downloadable resources for this product.