Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. -40ºC min for cold bend and impact rating. Green Duraground™ also available.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
6 AWG
6 AWG
|
1
1
|
7
7
|
0.177
0.45
|
60
1.52
|
0.304
0.77
|
81
121
|
109
162
|
| More Options |
4 AWG
4 AWG
|
1
1
|
7
7
|
0.225
0.57
|
60
1.52
|
0.351
0.89
|
128
190
|
162
241
|
| More Options |
2 AWG
2 AWG
|
1
1
|
7
7
|
0.282
0.72
|
60
1.52
|
0.409
1.04
|
204
304
|
245
365
|
| More Options |
2 AWG
2 AWG
|
1
1
|
7
7
|
0.282
0.72
|
60
1.52
|
0.409
1.04
|
204
304
|
245
365
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
19
19
|
0.361
0.92
|
80
2.03
|
0.528
1.34
|
326
485
|
395
588
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
19
19
|
0.405
1.03
|
80
2.03
|
0.572
1.45
|
410
610
|
487
725
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
19
19
|
0.405
1.03
|
80
2.03
|
0.572
1.45
|
410
610
|
487
725
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
19
19
|
0.456
1.16
|
80
2.03
|
0.622
1.58
|
518
771
|
602
896
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
19
19
|
0.512
1.30
|
80
2.03
|
0.666
1.69
|
653
972
|
745
1109
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
37
37
|
0.661
1.68
|
95
2.41
|
0.841
2.14
|
1080
1607
|
1218
1813
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
37
37
|
0.789
2.00
|
95
2.41
|
0.966
2.45
|
1543
2296
|
1705
2537
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
61
61
|
0.968
2.46
|
110
2.79
|
1.200
3.05
|
2315
3445
|
2549
3793
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
61
61
|
1.117
2.84
|
110
2.79
|
1.349
3.43
|
3087
4594
|
3354
4991
|
Ampacities derived from the 2015 Canadian Electrical Code
- Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
- TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
6 AWG
6 AWG
|
1
1
|
1.1
2.79
|
209
94.80
|
0.411
0.61
|
0.495
0.74
|
0.051
0.08
|
65
65
|
75
75
|
| More Options |
4 AWG
4 AWG
|
1
1
|
1.4
3.56
|
333
151.05
|
0.258
0.38
|
0.310
0.46
|
0.048
0.07
|
85
85
|
95
95
|
| More Options |
2 AWG
2 AWG
|
1
1
|
1.6
4.06
|
530
240.40
|
0.162
0.24
|
0.195
0.29
|
0.045
0.07
|
115
115
|
130
130
|
| More Options |
2 AWG
2 AWG
|
1
1
|
1.6
4.06
|
530
240.40
|
0.162
0.24
|
0.195
0.29
|
0.045
0.07
|
115
115
|
130
130
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
2.1
5.33
|
844
382.83
|
0.102
0.15
|
0.122
0.18
|
0.044
0.07
|
150
150
|
170
170
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
2.2
5.59
|
1064
482.62
|
0.081
0.12
|
0.097
0.14
|
0.043
0.06
|
175
175
|
195
195
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
2.2
5.59
|
1064
482.62
|
0.081
0.12
|
0.097
0.14
|
0.043
0.06
|
175
175
|
195
195
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
2.4
6.10
|
1342
608.72
|
0.064
0.10
|
0.078
0.12
|
0.042
0.06
|
200
200
|
225
225
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
2.6
6.60
|
1692
767.48
|
0.051
0.08
|
0.062
0.09
|
0.041
0.06
|
230
230
|
260
260
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
3.3
8.38
|
2800
1270.06
|
0.031
0.05
|
0.039
0.06
|
0.040
0.06
|
310
310
|
350
350
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
3.8
9.65
|
4000
1814.37
|
0.022
0.03
|
0.029
0.04
|
0.039
0.06
|
380
380
|
430
430
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
6.0
15.24
|
6000
2721.55
|
0.014
0.02
|
0.022
0.03
|
0.038
0.06
|
475
475
|
535
535
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
6.7
17.02
|
8000
3628.74
|
0.011
0.02
|
0.018
0.03
|
0.037
0.06
|
545
545
|
615
615
|
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
| Size | BLACK | WHITE | RED | BLUE | YELLOW | BROWN | ORANGE | GREY |
|
1/0
1/0
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
||||
|
2/0
2/0
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
||||
|
3/0
3/0
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
||||
|
4/0
4/0
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
||||
|
250Kcmil
250Kcmil
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
|
350Kcmil
350Kcmil
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
||||
|
500Kcmil
500Kcmil
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
||||
|
750Kcmil
750Kcmil
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
||||
|
1000Kcmil
1000Kcmil
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|
TBA
TBA
|