SPEC: 25070

500-37 CU RHH-RHW-2 RW90 600V DURATRAY BLUE UL/CSA SPEC25070 64911599

Southwire #: 64911599

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
RED
WHITE
Packaging

Application & Features

Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. -40ºC min for cold bend and impact rating. Green Duraground™ also available.

Specifications

Cond. Size 500 KCMIL 500 KCMIL
Conductor Number 1 1
Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.789 2.00 inch cm
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Approx. OD (inches) (cm) 0.966 2.45 inch cm
Copper Weight (lbs/1000') (kgs/km) 1543 2296 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 1705 2537 lbs/1000' kgs/km

Ampacities derived from the 2015 Canadian Electrical Code
- Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
- TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA ST1 Smoke Test - marked FT4-ST1 (1/0 and Larger)
  • Oil Res I & Sun Res

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.