SPEC: 25251

AL XLPE Type RPVU90 2KV SPEC25251

Single Aluminum Conductors, 1000V/2000V, 90°C MAX - 40°C MIN, Sunlight Resistant and FT4 Flame Test Rated

Download Category Specifications
PDF Excel Table

Application & Features

Single aluminum conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. Sunlight Resistant. This product meets the current RoHS requirements. No lead is added or used in manufacturing.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Aluminum Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
600 KCMIL 600 KCMIL
1 1
41 41
0.812 2.06
125 3.18
1.055 2.68
565 841
770 1146
More Options
300 KCMIL 300 KCMIL
1 1
35 35
0.569 1.45
110 2.79
0.802 2.04
282 420
423 629

* Strand count meets minimum number per ASTM

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
600 KCMIL 600 KCMIL
1 1
5.2 13.21
3600 1632.93
0.029 0.04
0.037 0.06
0.039 0.06
340 340
385 385
More Options
300 KCMIL 300 KCMIL
1 1
3.2 8.13
1800 816.47
0.059 0.09
0.071 0.11
0.041 0.06
230 230
260 260

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Stock Code Size AWG Color
672572 672572
350 350
Red Red
663032 663032
600 600
Red Red
669289 669289
750 750
Red Red

Standards & References

  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • RoHS Compliant Lead-Free, Silicone-Free
  • AA 8176 Stranded Aluminum Alloy Conductors
  • CSA Standard C22.2 No. 271 Photovoltaic Cables

Construction

  1. Conductor: AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
  2. Insulation: Cross Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.