SPEC: 25251

350 STR 3EAL RPVU90 XLPE 1000V/2000V BLACK 4757 FT SPEC25251 67257148

Southwire #: 67257148

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Single aluminum conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. Sunlight Resistant. This product meets the current RoHS requirements. No lead is added or used in manufacturing.

Specifications

Cond. Size 350 KCMIL 350 KCMIL
Conductor Number 1 1
Cond. Strands 35 35
Diameter Over Conductor (in) (cm) 0.615 1.56 inch cm
Insulation Thickness (mils) (mm) 110 2.79 mils mm
Approx. OD (in) (cm) 0.836 2.12 inch cm
Aluminum Weight (lbs/1000') (kgs/km) 329 490 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 471 701 lbs/1000' kgs/km

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • RoHS Compliant Lead-Free, Silicone-Free, Halogen Free
  • AA 8176 Stranded Aluminum Alloy Conductors
  • CSA Standard C22.2 No. 271 Photovoltaic Cables

Construction

  1. Conductor:AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
  2. Insulation:Cross Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.