The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, oil resistant PRI and PRII, RoHS compliant, passes -40°C cold bend. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Approx. OD (in) (cm) | Aluminum Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
6 AWG
6 AWG
|
1
1
|
7
7
|
0.169
0.43
|
85
2.16
|
0.349
0.89
|
24
36
|
59
88
|
| More Options |
4 AWG
4 AWG
|
1
1
|
7
7
|
0.212
0.54
|
85
2.16
|
0.383
0.97
|
39
58
|
77
115
|
| More Options |
2 AWG
2 AWG
|
1
1
|
6
6
|
0.268
0.68
|
85
2.16
|
0.438
1.11
|
62
92
|
104
155
|
| More Options |
1 AWG
1 AWG
|
1
1
|
8
8
|
0.298
0.76
|
105
2.67
|
0.519
1.32
|
78
116
|
146
217
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
10
10
|
0.336
0.85
|
105
2.67
|
0.546
1.39
|
99
147
|
164
244
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
12
12
|
0.376
0.96
|
105
2.67
|
0.586
1.49
|
125
186
|
195
290
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
16
16
|
0.422
1.07
|
105
2.67
|
0.633
1.61
|
158
235
|
235
350
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
19
19
|
0.474
1.20
|
105
2.67
|
0.685
1.74
|
199
296
|
284
423
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
22
22
|
0.520
1.32
|
120
3.05
|
0.760
1.93
|
235
350
|
350
521
|
| More Options |
300 KCMIL
300 KCMIL
|
1
1
|
21
21
|
0.569
1.45
|
120
3.05
|
0.810
2.06
|
282
420
|
397
591
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
35
35
|
0.615
1.56
|
120
3.05
|
0.856
2.17
|
329
490
|
462
688
|
| More Options |
400 KCMIL
400 KCMIL
|
1
1
|
35
35
|
0.659
1.67
|
120
3.05
|
0.899
2.28
|
376
560
|
518
771
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
34
34
|
0.735
1.87
|
120
3.05
|
0.978
2.48
|
471
701
|
615
915
|
| More Options |
600 KCMIL
600 KCMIL
|
1
1
|
37
37
|
0.812
2.06
|
135
3.43
|
1.083
2.75
|
565
841
|
745
1109
|
| More Options |
700 KCMIL
700 KCMIL
|
1
1
|
58
58
|
0.877
2.23
|
135
3.43
|
1.147
2.91
|
659
981
|
851
1266
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
61
61
|
0.908
2.31
|
135
3.43
|
1.178
2.99
|
706
1051
|
904
1345
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
58
58
|
1.060
2.69
|
135
3.43
|
1.330
3.38
|
942
1402
|
1168
1738
|
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
6 AWG
6 AWG
|
1
1
|
1.4
3.56
|
157
71.21
|
0.674
1.00
|
0.812
1.21
|
0.051
0.08
|
50
50
|
55
55
|
| More Options |
4 AWG
4 AWG
|
1
1
|
1.5
3.81
|
250
113.40
|
0.424
0.63
|
0.510
0.76
|
0.048
0.07
|
65
65
|
75
75
|
| More Options |
2 AWG
2 AWG
|
1
1
|
1.8
4.57
|
398
180.53
|
0.267
0.40
|
0.321
0.48
|
0.045
0.07
|
90
90
|
100
100
|
| More Options |
1 AWG
1 AWG
|
1
1
|
2.1
5.33
|
502
227.70
|
0.211
0.31
|
0.254
0.38
|
0.046
0.07
|
100
100
|
115
115
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
2.2
5.59
|
633
287.12
|
0.168
0.25
|
0.201
0.30
|
0.044
0.07
|
120
120
|
135
135
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
2.3
5.84
|
798
361.97
|
0.133
0.20
|
0.160
0.24
|
0.043
0.06
|
135
135
|
150
150
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
2.5
6.35
|
1006
456.31
|
0.105
0.16
|
0.126
0.19
|
0.042
0.06
|
155
155
|
175
175
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
2.7
6.86
|
1269
575.61
|
0.084
0.13
|
0.100
0.15
|
0.041
0.06
|
180
180
|
205
205
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
3.0
7.62
|
1500
680.39
|
0.071
0.11
|
0.086
0.13
|
0.041
0.06
|
205
205
|
230
230
|
| More Options |
300 KCMIL
300 KCMIL
|
1
1
|
3.2
8.13
|
1800
816.47
|
0.059
0.09
|
0.071
0.11
|
0.041
0.06
|
230
230
|
260
260
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
3.4
8.64
|
2100
952.54
|
0.050
0.07
|
0.062
0.09
|
0.040
0.06
|
250
250
|
280
280
|
| More Options |
400 KCMIL
400 KCMIL
|
1
1
|
3.6
9.14
|
2400
1088.62
|
0.044
0.07
|
0.054
0.08
|
0.040
0.06
|
270
270
|
305
305
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
3.9
9.91
|
3000
1360.78
|
0.035
0.05
|
0.044
0.07
|
0.039
0.06
|
310
310
|
350
350
|
| More Options |
600 KCMIL
600 KCMIL
|
1
1
|
5.4
13.72
|
3600
1632.93
|
0.029
0.04
|
0.037
0.06
|
0.039
0.06
|
340
340
|
385
385
|
| More Options |
700 KCMIL
700 KCMIL
|
1
1
|
5.7
14.48
|
4200
1905.09
|
0.025
0.04
|
0.033
0.05
|
0.038
0.06
|
375
375
|
425
425
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
5.9
14.99
|
4500
2041.16
|
0.024
0.04
|
0.031
0.05
|
0.038
0.06
|
385
385
|
435
435
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
6.7
17.02
|
6000
2721.55
|
0.018
0.03
|
0.025
0.04
|
0.037
0.06
|
445
445
|
500
500
|
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
| Size | Black | Brown | Orange | Yellow | White | Red | Green |
|
AWG/Kcmil
AWG/Kcmil
|
|
|
|
|
|
|
|
|
6
6
|
|
|
|
|
|
|
|
|
4
4
|
|
|
|
|
|
|
|
|
2
2
|
|
|
|
|
|
||
|
1
1
|
|
|
|
|
|
||
|
1/0
1/0
|
|
|
|
|
|
||
|
2/0
2/0
|
|
|
|
|
|
|
|
|
3/0
3/0
|
|
||||||
|
4/0
4/0
|
|
|
|
||||
|
250
250
|
|
|
|
|
|||
|
300
300
|
|
|
|
|
|||
|
350
350
|
|
|
|
|
|||
|
400
400
|
|
|
|
|
|||
|
500
500
|
|||||||
|
600
600
|
|
|
|
|
|||
|
700
700
|
607592
607592
|
|
|
|
|||
|
750
750
|
|
|
|
|
|
|
|
|
1000
1000
|
|
|
|
|
|