SPEC: 45410

1/0 STR 3EAL PV XLP 2000V WHITE 5000 FT SPEC45410 59124101

Southwire #: 59124101

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
WHITE
Packaging

Application & Features

The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, oil resistant PRI and PRII, RoHS compliant, passes -40°C cold bend. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

Specifications

Cond. Size 1/0 AWG 1/0 AWG
Conductor Number 1 1
Cond. Strands 10 10
Diameter Over Conductor (in) (cm) 0.336 0.85 inch cm
Insulation Thickness (mils) (mm) 105 2.67 mils mm
Approx. OD (inches) (cm) 0.546 1.39 inch cm
Aluminum Weight (lbs/1000') (kgs/km) 99 147 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 164 244 lbs/1000' kgs/km

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 4703 Standard for Photovoltaic Wire
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • VW-1 Vertical-Wire Flame Test (Optional)
  • AA 8176 Stranded Aluminum Alloy Conductors

Construction

  1. Conductor:AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
  2. Insulation:Cross-linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.