The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, oil resistant PRI and PRII, RoHS compliant, passes -40°C cold bend. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
| Cond. Size | 2/0 AWG 2/0 AWG | |
| Conductor Number | 1 1 | |
| Cond. Strands | 12 12 | |
| Diameter Over Conductor (in) (cm) | 0.376 0.96 | inch cm |
| Insulation Thickness (mils) (mm) | 105 2.67 | mils mm |
| Approx. OD (in) (cm) | 0.586 1.49 | inch cm |
| Aluminum Weight (lbs/1000') (kgs/km) | 125 186 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 195 290 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.