20-10 CU TR-64 AWM 1569/1007 AWM I A/B SAE TAN 5000 FT LW67 F200271219

Southwire #: F200271219

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK RED
GRAY
GREEN
LIGHT BLUE
MOSS GREEN
MOSS GREEN WITH YELLOW STRIPE
ORANGE
PINK
PURPLE
RED
TAN
TAN WITH BLACK STRIPE
WHITE
WHITE WITH PURPLE STRIPE
YELLOW
YELLOW WITH BROWN STRIPE
Packaging

Application & Features

For use as a component hook-up wire in eletrionic manufactured products.

Specifications

Size (AWG or kcmil) (mm2) 20 AWG 20 AWG
No. of Strands 10 10
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Nom. OD (mils) (mm) 67 1.70 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 5 7 lbs/1000' kgs/km

Standards & References

  • UL listed as Style 1007
  • UL Listing E47523
  • CSA Spec. C22.2, No 16; File Listing: LL90458
  • RoHS

Construction

Southwire AWM 1007 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.