SJOW/SJOOW PCORD12

300V, 105°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, UL/CSA Listed.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SJOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SJOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Conductor Colors
More Options
18 AWG 18 AWG
2 2
16 16
288 7.32
51 75
BLACK/WHITE BLACK/WHITE
More Options
18 AWG 18 AWG
3 3
16 16
310 7.87
61 91
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
18 AWG 18 AWG
4 4
16 16
333 8.46
69 103
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
16 AWG 16 AWG
2 2
26 26
313 7.95
58 86
BLACK/WHITE BLACK/WHITE
More Options
16 AWG 16 AWG
3 3
26 26
335 8.51
72 107
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
16 AWG 16 AWG
4 4
26 26
360 9.14
84 126
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
14 AWG 14 AWG
2 2
41 41
343 8.71
73 108
BLACK/WHITE BLACK/WHITE
More Options
14 AWG 14 AWG
3 3
41 41
373 9.47
98 145
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
14 AWG 14 AWG
4 4
41 41
400 10.16
121 180
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
12 AWG 12 AWG
2 2
65 65
430 10.92
114 169
BLACK/WHITE BLACK/WHITE
More Options
12 AWG 12 AWG
3 3
65 65
450 11.43
145 215
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
12 AWG 12 AWG
4 4
65 65
498 12.65
179 267
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
10 AWG 10 AWG
2 2
104 104
558 14.17
182 271
BLACK/WHITE BLACK/WHITE
More Options
10 AWG 10 AWG
3 3
104 104
574 14.58
234 348
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
10 AWG 10 AWG
4 4
104 104
630 16.00
290 432
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • Federal and Military Specification JC-580B
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  1. Conductors: Class K stranded bare copper per ASTM B-174
  2. Insulation: EPDM
  3. Jacket: Yellow CPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.