SPEC: 10025

12-19 SD CU SIMpull (TM) THHN-THWN-2 MTW-AWM WHITE-BLUE STRIPE 1000 FT SPEC10025 58019304

Southwire #: 58019304

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
BROWN
GRAY
GREEN
ORANGE
PINK
PURPLE
RED
WHITE
YELLOW
Packaging

Application & Features

The SIMpull CoilPAK™ Wire Payoff provides greater versatility and efficiency to branch circuit installations, eliminating the need for handling bulky spools and all the setup and energy that go along with them. SIMpull CoilPAK™ Wire Payoffs increase both safety and productivity by reducing the physical effort associated with material handling, pulling wire out of the package, and pulling wire through conduit. SIMpull CoilPAK™ THHN/THWN-2 copper conductors are primarily used in conduit for branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull CoilPAK™ THHN/THWN-2 copper conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2- Wet or dry locations not to exceed 90° C or locations not to exceed 75°C when exposed to oil
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material

Specifications

Cond. Size 12 AWG 12 AWG
Conductor Number 1 1
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.090 0.23 inch cm
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Approx. OD (in) (cm) 0.132 0.34 inch cm
Copper Weight (lbs/1000') (kgs/km) 20 30 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 24 36 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • NEMA 70901-2-2024 Make It American Compliance with Domestic Preference Requirements Pt. 2 Wire & Cable

Construction

  1. Conductor:Solid soft drawn annealed bare copper per ASTM B3 or combination-unilay Class C stranded soft drawn annealed bare copper per ASTM B787
  2. Insulation:Heat and moisture resistant PVC insulation in various colors
  3. Sheath:Nylon jacket utilizing SIMpull®Technology

  4. For information about our SIMpull CoilPAK™ Wire Payoff please visit us at:   SIMpull CoilPAK™ Wire Payoff