Southwire® Type SEU, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SEU may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts.
Stock # | 13078102 13078102 | |
Size (AWG or kcmil) (mm2) | 4 AWG 4 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 7 7 | |
Size (AWG) | 4 4 | |
No. of Neutrals | 1 1 | |
No. of Strands | 12 12 | |
Nom. Width (mils) (mm) | 848 21.54 | mils mm |
Nom. Height (mils) (mm) | 529 13.44 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 495 737 | lbs/1000' kgs/km |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Allowable Ampacity at 60C | 70 70 | |
Allowable Ampacity at 75C | 85 85 | |
Allowable Ampacity at 90C | 95 95 | |
Allowable Ampacity in Dwelling | 100 100 |