SPEC: 45255

TCU 600/1000V XLPE Insulation Thermoplastic CPE-TP XHHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Type TC-ER Power Cable 600Volt Three Conductor Copper, Ethylene Propylene Rubber (EPR) insulation XHHW-2 Thermoplastic Chlorinated Polyethylene (CPE) Jacket with 1 Tinned CU Ground. VW-1 Rated. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. VW-1 Rated. Sunlight Resistant - For Direct Burial - Silicone Free

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
3 3
7 7
0.141 0.36
45 1.14
60 1.52
0.647 1.64
186 277
307 457
More Options
6 AWG 6 AWG
3 3
7 7
0.177 0.45
45 1.14
60 1.52
0.724 1.84
297 442
441 656
More Options
4 AWG 4 AWG
3 3
7 7
0.225 0.57
45 1.14
60 1.52
0.853 2.17
441 656
634 943
More Options
2 AWG 2 AWG
3 3
7 7
0.282 0.72
45 1.14
80 2.03
0.978 2.48
702 1045
930 1384
More Options
1 AWG 1 AWG
3 3
19 19
0.322 0.82
55 1.40
80 2.03
1.162 2.95
864 1286
1198 1783
More Options
1/0 AWG 1/0 AWG
3 3
19 19
0.361 0.92
55 1.40
80 2.03
1.216 3.09
1069 1591
1406 2092
More Options
2/0 AWG 2/0 AWG
3 3
19 19
0.405 1.03
55 1.40
80 2.03
1.329 3.38
1326 1973
1719 2558
More Options
3/0 AWG 3/0 AWG
3 3
19 19
0.456 1.16
55 1.40
80 2.03
1.437 3.65
1699 2528
2127 3165
More Options
4/0 AWG 4/0 AWG
3 3
19 19
0.512 1.30
55 1.40
80 2.03
1.558 3.96
2109 3139
2579 3838
More Options
250 KCMIL 250 KCMIL
3 3
37 37
0.558 1.42
65 1.65
80 2.03
1.755 4.46
2469 3674
3091 4600
More Options
350 KCMIL 350 KCMIL
3 3
37 37
0.661 1.68
65 1.65
110 2.79
1.990 5.05
3438 5116
4167 6201
More Options
500 KCMIL 500 KCMIL
3 3
37 37
0.789 2.00
65 1.65
115 2.92
2.225 5.65
4884 7268
5681 8454
Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
3 3
2.6 6.60
396 179.62
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
3 3
2.9 7.37
629 285.31
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
4 AWG 4 AWG
3 3
3.4 8.64
1001 454.05
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
2 AWG 2 AWG
3 3
3.9 9.91
1592 722.12
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
1 AWG 1 AWG
3 3
5.8 14.73
2008 910.81
0.128 0.19
0.154 0.23
0.046 0.07
130 130
145 145
More Options
1/0 AWG 1/0 AWG
3 3
6.1 15.49
2534 1149.40
0.102 0.15
0.122 0.18
0.044 0.07
150 150
170 170
More Options
2/0 AWG 2/0 AWG
3 3
6.6 16.76
3194 1448.77
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
3/0 AWG 3/0 AWG
3 3
7.2 18.29
4027 1826.61
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225
More Options
4/0 AWG 4/0 AWG
3 3
7.8 19.81
5078 2303.34
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
250 KCMIL 250 KCMIL
3 3
8.8 22.35
6000 2721.55
0.043 0.06
0.053 0.08
0.041 0.06
255 255
290 290
More Options
350 KCMIL 350 KCMIL
3 3
10.0 25.40
8400 3810.17
0.031 0.05
0.039 0.06
0.040 0.06
310 310
350 350
More Options
500 KCMIL 500 KCMIL
3 3
13.4 34.04
12000 5443.10
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 44 VW-1 Vertical flame test on individual conductors
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor: Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  2. Insulation: Ethylene Propylene Rubber (EPR) Type XHHW-2. VW-1 Rated
  3. Grounding Conductor: Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  4. Overall Jacket: Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket

Resources

There are no downloadable resources for this product.