SPEC: 25075

DURATRAY™ CU 1000V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA SPEC25075

Single Copper Conductors, XLPE Insulation, Sunlight Resistant, 1000V, 90ºC MAX, -40ºC MIN, Gasoline & Oil Resistant

Download Category Specifications
PDF Excel Table

Application & Features

Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green Duraground™ also available.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
1/0 AWG 1/0 AWG
1 1
19 19
0.361 0.92
80 2.03
0.528 1.34
326 485
394 586
More Options
2/0 AWG 2/0 AWG
1 1
19 19
0.405 1.03
80 2.03
0.572 1.45
410 610
486 723
More Options
3/0 AWG 3/0 AWG
1 1
19 19
0.456 1.16
80 2.03
0.622 1.58
518 771
601 894
More Options
4/0 AWG 4/0 AWG
1 1
19 19
0.512 1.30
80 2.03
0.666 1.69
653 972
743 1106
More Options
350 KCMIL 350 KCMIL
1 1
37 37
0.661 1.68
95 2.41
0.841 2.14
1080 1607
1216 1810
More Options
500 KCMIL 500 KCMIL
1 1
37 37
0.789 2.00
95 2.41
0.966 2.45
1543 2296
1702 2533
More Options
750 KCMIL 750 KCMIL
1 1
61 61
0.968 2.46
110 2.79
1.200 3.05
2315 3445
2544 3786
More Options
1000 KCMIL 1000 KCMIL
1 1
61 61
1.117 2.84
110 2.79
1.349 3.43
3087 4594
3349 4984

†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
1/0 AWG 1/0 AWG
1 1
2.1 5.33
844 382.83
0.102 0.15
0.122 0.18
0.044 0.07
150 150
170 170
More Options
2/0 AWG 2/0 AWG
1 1
2.2 5.59
1064 482.62
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
3/0 AWG 3/0 AWG
1 1
2.4 6.10
1342 608.72
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225
More Options
4/0 AWG 4/0 AWG
1 1
2.6 6.60
1692 767.48
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
350 KCMIL 350 KCMIL
1 1
3.3 8.38
2800 1270.06
0.031 0.05
0.039 0.06
0.040 0.06
310 310
350 350
More Options
500 KCMIL 500 KCMIL
1 1
3.8 9.65
4000 1814.37
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430
More Options
750 KCMIL 750 KCMIL
1 1
6.0 15.24
6000 2721.55
0.014 0.02
0.022 0.03
0.038 0.06
475 475
535 535
More Options
1000 KCMIL 1000 KCMIL
1 1
6.7 17.02
8000 3628.74
0.011 0.02
0.018 0.03
0.037 0.06
545 545
615 615

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Cond. Size (Strand)
ORANGE
Stock Number (Color)
GREY
Size BLACK WHITE RED BLUE YELLOW BROWN
1/0 1/0
694140
649133 649133
649135 649135
649138 649138
TBA TBA
TBA TBA
TBA TBA
TBA TBA
2/0 2/0
649089
649082 649082
649084 649084
649086 649086
TBA TBA
TBA TBA
TBA TBA
TBA TBA
3/0 3/0
649149
649142 649142
649144 649144
649147 649147
TBA TBA
TBA TBA
TBA TBA
TBA TBA
4/0 4/0
649098
649091 649091
649093 649093
649096 649096
TBA TBA
TBA TBA
TBA TBA
TBA TBA
250Kcmil 250Kcmil
TBA TBA
TBA TBA
TBA TBA
TBA TBA
TBA TBA
TBA TBA
TBA TBA
TBA TBA
350Kcmil 350Kcmil
649108
649101 649101
649104 649104
649106 649106
TBA TBA
TBA TBA
TBA TBA
TBA TBA
500Kcmil 500Kcmil
649047
649112 649112
649114 649114
649116 649116
TBA TBA
TBA TBA
TBA TBA
TBA TBA
750Kcmil 750Kcmil
649049
649118 649118
649120 649120
649122 649122
TBA TBA
TBA TBA
TBA TBA
TBA TBA
1000Kcmil 1000Kcmil
649131
649124 649124
649126 649126
649128 649128
TBA TBA
TBA TBA
TBA TBA
TBA TBA

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA ST1 Smoke Test - marked FT4-ST1 (1/0 and Larger)
  • Oil Res I & Sun Res - AWG 8 & Larger

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.