Southwire’s 600 Volt SOLONONplus™ Type RHH/RHW-2/RW90 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and as otherwise permitted by the NEC® for Type RHH/RHW-2 or the CE Code for Type RW90. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
a. The conductors are available in tinned and flexible copper stranding upon request.
b. NEC compliant
c. The halogen content is less than 0.2% and Acid gas less than 2.0%
d. 70,000 BTU/Hr. Vertical Flame Test
e. UL listed for CT use on 1/0 and Larger
f. UL listed FT4 and ST-1 (limited smoke)
g. -40°C Cold impact and cold bend
h. Gasoline and Oil Resistant GRI and GRII
i. UV/Sunlight resistant all colors
j. Color available upon request
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
14 AWG
14 AWG
|
1
1
|
7
7
|
0.070
0.18
|
45
1.14
|
0.165
0.42
|
12
18
|
24
36
|
| More Options |
12 AWG
12 AWG
|
1
1
|
7
7
|
0.088
0.22
|
45
1.14
|
0.183
0.46
|
20
30
|
33
49
|
| More Options |
10 AWG
10 AWG
|
1
1
|
7
7
|
0.113
0.29
|
45
1.14
|
0.207
0.53
|
32
48
|
47
70
|
| More Options |
8 AWG
8 AWG
|
1
1
|
7
7
|
0.141
0.36
|
60
1.52
|
0.268
0.68
|
50
74
|
77
115
|
| More Options |
6 AWG
6 AWG
|
1
1
|
7
7
|
0.177
0.45
|
60
1.52
|
0.304
0.77
|
81
121
|
112
167
|
| More Options |
4 AWG
4 AWG
|
1
1
|
7
7
|
0.225
0.57
|
60
1.52
|
0.351
0.89
|
128
190
|
167
249
|
| More Options |
3 AWG
3 AWG
|
1
1
|
7
7
|
0.252
0.64
|
60
1.52
|
0.378
0.96
|
162
241
|
204
304
|
| More Options |
2 AWG
2 AWG
|
1
1
|
7
7
|
0.282
0.72
|
60
1.52
|
0.409
1.04
|
204
304
|
251
374
|
| More Options |
1 AWG
1 AWG
|
1
1
|
19
19
|
0.322
0.82
|
80
2.03
|
0.490
1.24
|
258
384
|
329
490
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
19
19
|
0.361
0.92
|
80
2.03
|
0.530
1.35
|
326
485
|
404
601
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
19
19
|
0.405
1.03
|
80
2.03
|
0.574
1.46
|
410
610
|
497
740
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
19
19
|
0.456
1.16
|
80
2.03
|
0.624
1.58
|
518
771
|
614
914
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
19
19
|
0.512
1.30
|
80
2.03
|
0.680
1.73
|
653
972
|
759
1130
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
37
37
|
0.558
1.42
|
95
2.41
|
0.758
1.93
|
771
1147
|
909
1353
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
37
37
|
0.661
1.68
|
95
2.41
|
0.841
2.14
|
1080
1607
|
1236
1839
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
37
37
|
0.789
2.00
|
95
2.41
|
0.995
2.53
|
1543
2296
|
1733
2579
|
| More Options |
600 KCMIL
600 KCMIL
|
1
1
|
61
61
|
0.865
2.20
|
110
2.79
|
1.072
2.72
|
1852
2756
|
2084
3101
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
61
61
|
0.968
2.46
|
110
2.79
|
1.200
3.05
|
2315
3445
|
2579
3838
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
61
61
|
1.117
2.84
|
110
2.79
|
1.349
3.43
|
3087
4594
|
3388
5042
|
Tinned Copper Conductor
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
14 AWG
14 AWG
|
1
1
|
0.7
1.78
|
32
14.51
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
12 AWG
12 AWG
|
1
1
|
0.7
1.78
|
52
23.59
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
10 AWG
10 AWG
|
1
1
|
0.8
2.03
|
83
37.65
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
8 AWG
8 AWG
|
1
1
|
1.1
2.79
|
132
59.87
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
50
50
|
55
55
|
| More Options |
6 AWG
6 AWG
|
1
1
|
1.2
3.05
|
209
94.80
|
0.411
0.61
|
0.495
0.74
|
0.051
0.08
|
65
65
|
75
75
|
| More Options |
4 AWG
4 AWG
|
1
1
|
1.4
3.56
|
333
151.05
|
0.258
0.38
|
0.310
0.46
|
0.048
0.07
|
85
85
|
95
95
|
| More Options |
3 AWG
3 AWG
|
1
1
|
1.5
3.81
|
420
190.51
|
0.205
0.31
|
0.246
0.37
|
0.047
0.07
|
100
100
|
115
115
|
| More Options |
2 AWG
2 AWG
|
1
1
|
1.6
4.06
|
530
240.40
|
0.162
0.24
|
0.195
0.29
|
0.045
0.07
|
115
115
|
130
130
|
| More Options |
1 AWG
1 AWG
|
1
1
|
2.0
5.08
|
669
303.45
|
0.128
0.19
|
0.154
0.23
|
0.046
0.07
|
130
130
|
145
145
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
2.1
5.33
|
844
382.83
|
0.102
0.15
|
0.122
0.18
|
0.044
0.07
|
150
150
|
170
170
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
2.3
5.84
|
1064
482.62
|
0.081
0.12
|
0.097
0.14
|
0.043
0.06
|
175
175
|
195
195
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
2.5
6.35
|
1342
608.72
|
0.064
0.10
|
0.078
0.12
|
0.042
0.06
|
200
200
|
225
225
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
2.7
6.86
|
1692
767.48
|
0.051
0.08
|
0.062
0.09
|
0.041
0.06
|
230
230
|
260
260
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
3.0
7.62
|
2000
907.18
|
0.043
0.06
|
0.053
0.08
|
0.041
0.06
|
255
255
|
290
290
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
3.4
8.64
|
2800
1270.06
|
0.031
0.05
|
0.039
0.06
|
0.040
0.06
|
310
310
|
350
350
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
4.0
10.16
|
4000
1814.37
|
0.022
0.03
|
0.029
0.04
|
0.039
0.06
|
380
380
|
430
430
|
| More Options |
600 KCMIL
600 KCMIL
|
1
1
|
5.4
13.72
|
4800
2177.24
|
0.018
0.03
|
0.025
0.04
|
0.039
0.06
|
420
420
|
475
475
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
6.0
15.24
|
6000
2721.55
|
0.014
0.02
|
0.022
0.03
|
0.038
0.06
|
475
475
|
535
535
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
6.7
17.02
|
8000
3628.74
|
0.011
0.02
|
0.018
0.03
|
0.037
0.06
|
545
545
|
615
615
|
† Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
| Size (Strand) | Black | Red | Blue | White | Brown | Orange | Yellow | Gray | Green |
|
14 (7)
14 (7)
|
|
|
|
|
|
||||
|
12 (7)
12 (7)
|
|||||||||
|
10 (7)
10 (7)
|
|||||||||
|
8 (7)
8 (7)
|
|||||||||
|
6 (7)
6 (7)
|
|||||||||
|
4 (7)
4 (7)
|
|||||||||
|
3 (7)
3 (7)
|
|||||||||
|
2 (7)
2 (7)
|
|
|
|
||||||
|
1 (19)
1 (19)
|
|||||||||
|
1/0 (19)
1/0 (19)
|
|||||||||
|
2/0 (19)
2/0 (19)
|
|||||||||
|
3/0 (19)
3/0 (19)
|
|||||||||
|
4/0 (19)
4/0 (19)
|
|||||||||
|
250 (37)
250 (37)
|
|
||||||||
|
350 (37)
350 (37)
|
|
|
|
||||||
|
500 (37)
500 (37)
|
|
|
|
||||||
|
600 (61)
600 (61)
|
|
|
|
|
|||||
|
750 (61)
750 (61)
|
|
|
|
|
|
|
|
|
|
|
1000 (61)
1000 (61)
|
|
|
|
|
|
|
|
|