Southwire Armorlite® Type MC Cable - Multi-Circuit is suitable for use as follows:
Stock # | 55132202 55132202 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Size (AWG) | 12 12 | |
Nom. OD (mils) (mm) | 607 15.43 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 195 290 | lbs/1000' kgs/km |
Southwire's Armorlite® Type MC Cable - Multi-Circuit meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable - Multi-Circuit is constructed with 14 awg through 10 awg softdrawn copper Type THHN/THWN conductors rated 90°C dry, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. An optional PVC jacket can be applied over the armored assembly.