Southwire Armorlite® Type MC Cable - Multi-Circuit is suitable for use as follows:
| Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
| No. of Conductors | 8 8 | |
| Stranding | Stranded Stranded | |
| Nom. OD (mils) (mm) | 689 17.50 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 276 411 | lbs/1000' kgs/km |
| Size (AWG) | 12 12 | |
| Ground Size UOM | AWG AWG | |
| Size (AWG) | 12 12 | |
| Conductor Colors | BLK/RED/BLU/BLK-WHT/WHT-BLK/WHT-RED/WHT-BLU/WHT/GRN BLK/RED/BLU/BLK-WHT/WHT-BLK/WHT-RED/WHT-BLU/WHT/GRN |
Southwire's Armorlite® Type MC Cable - Multi-Circuit meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable - Multi-Circuit is constructed with 14 awg through 10 awg softdrawn copper Type THHN/THWN conductors rated 90°C dry, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. An optional PVC jacket can be applied over the armored assembly.