Intended for use in Fault Managed Power Systems (FMPS), remote powering, indoor Class 4 circuits per 2023 National Electrical Code (NEC) article 726. For use, primarily, in Agriculture, Intelligent Buildings, and Wireless Densification. The power source (transmitter) for Class 4 circuits shall be supplied from a power source that has a voltage output of 450 volts (peak or DC) or less. The CL4Z cables are considered for outdoor use only and are not to be attached to or used within a building structure. Type CL4Z cables comply with the applicable requirements for CL4. The CMG cables can be installed in buildings according to NEC article 722.135 and table 722.135(B).
Ratings:
Normal operating temperature: 90°C
Temperature Range: -40°C to 90°C
Rated Use: Dry or wet locations
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | DC Resistance at 25C (ohms/1000') (ohms/km) | Min. Bend Radius (in) (cm) | |
| More Options |
14 AWG
14 AWG
|
2
2
|
7
7
|
0.070
0.18
|
22
0.56
|
32
0.81
|
0.467
1.19
|
112
167
|
2.631
3.92
|
1.9
4.83
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
|
Size AWG |
Capacitance pF/ft |
|
18
18
|
<30
<30
|
|
16
16
|
<30
<30
|
|
14
14
|
<30
<30
|
|
2 Pair 1 Black & Red |
4 Pair 1 Black & Red |
8 Pair 1 Black & Red |
|
2 Black & White
2 Black & White
|
2 Black & White
2 Black & White
|
2 Black & White
2 Black & White
|
|
|
3 Black & Green
3 Black & Green
|
3 Black & Green
3 Black & Green
|
|
|
4 Black & Blue
4 Black & Blue
|
4 Black & Blue
4 Black & Blue
|
|
|
|
5 Black & Yellow
5 Black & Yellow
|
|
|
|
6 Black & Brown
6 Black & Brown
|
|
|
|
7 Black & Orange
7 Black & Orange
|
|
|
|
8 Black & White
8 Black & White
|
|
CondutorSize Green |
Numberof Pairs Black |
JacketColor White |
AWG |
num |
|
18
18
|
2
2
|
|||
|
18
18
|
4
4
|
|||
|
18
18
|
8
8
|
|||
|
16
16
|
2
2
|
|||
|
16
16
|
4
4
|
|||
|
16
16
|
8
8
|
|||
|
14
14
|
2
2
|
|||
|
14
14
|
4
4
|
|||
|
14
14
|
8
8
|