Intended for use in Fault Managed Power Systems (FMPS), remote powering, indoor Class 4 circuits per 2023 National Electrical Code (NEC) article 726. For use, primarily, in Agriculture, Intelligent Buildings, and Wireless Densification. The power source (transmitter) for Class 4 circuits shall be supplied from a power source that has a voltage output of 450 volts (peak or DC) or less. The CL4Z cables are considered for outdoor use only and are not to be attached to or used within a building structure. Type CL4Z cables comply with the applicable requirements for CL4. The CMG cables can be installed in buildings according to NEC article 722.135 and table 722.135(B).
Ratings:
Normal operating temperature: 90°C
Temperature Range: -40°C to 90°C
Rated Use: Dry or wet locations
| Cond. Size | 18 AWG 18 AWG | |
| Conductor Number | 2 2 | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.045 0.11 | inch cm |
| Insulation Thickness (mils) (mm) | 17 0.43 | mils mm |
| Jacket Thickness (mils) (mm) | 25 0.64 | mils mm |
| Approx. OD (in) (cm) | 0.349 0.89 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 26 39 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 6.669 9.92 | ohms/1000' ohms/km |
| Min. Bend Radius (in) (cm) | 1.4 3.56 | inch cm |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.