SPEC: 13030

Fire Alarm FPLR Solid Non-Shielded SPEC13030

300V, 75°C, Multi-Conductor, Unshielded, Solid Copper as FPLR. Rated CMR/CL3R/FPLR CMG SUN RES FT4. Minimum Temperature -10ºC , Maximum Temperature 75ºC

Download Category Specifications
PDF Excel Table

Application & Features

Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. Minimum Temperature -10ºC , Maximum Temperature 75ºC

Specifications

Select a set of products below for more information:
Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
FPLR FPLR
18 AWG 18 AWG
2 2
CU CU
Solid Solid
0.040 0.10
10 0.25
15 0.38
0.200 0.51
10 15
18 27
6.669 9.92
8.030 11.95
0.036 0.05
0.8 2.03
- -
14 14
More Options
FPLR FPLR
18 AWG 18 AWG
4 4
CU CU
Solid Solid
0.040 0.10
10 0.25
15 0.38
0.242 0.61
20 30
33 49
6.669 9.92
8.030 11.95
0.036 0.05
0.9 2.29
- -
11 11
More Options
FPLR FPLR
16 AWG 16 AWG
4 4
CU CU
Solid Solid
0.050 0.13
10 0.25
15 0.38
0.266 0.68
32 48
47 70
4.181 6.22
5.030 7.49
0.033 0.05
1.0 2.54
- -
14 14
More Options
FPLR FPLR
16 AWG 16 AWG
2 2
CU CU
Solid Solid
0.050 0.13
10 0.25
15 0.38
0.220 0.56
16 24
26 39
4.181 6.22
5.030 7.49
0.033 0.05
0.8 2.03
- -
18 18
More Options
FPLR FPLR
16 AWG 16 AWG
4 4
CU CU
Solid Solid
0.050 0.13
10 0.25
15 0.38
0.266 0.68
32 48
47 70
4.181 6.22
5.030 7.49
0.033 0.05
1.0 2.54
- -
14 14
More Options
FPLR FPLR
14 AWG 14 AWG
2 2
CU CU
Solid Solid
0.064 0.16
10 0.25
15 0.38
0.248 0.63
25 37
38 57
2.631 3.92
3.170 4.72
0.058 0.09
0.9 2.29
20 20
25 25
More Options
FPLR FPLR
14 AWG 14 AWG
4 4
CU CU
Solid Solid
0.064 0.16
10 0.25
15 0.38
0.300 0.76
51 76
69 103
2.631 3.92
3.170 4.72
0.058 0.09
1.2 3.05
16 16
20 20
More Options
FPLR FPLR
12 AWG 12 AWG
2 2
CU CU
Solid Solid
0.080 0.20
10 0.25
15 0.38
0.280 0.71
40 60
55 82
1.662 2.47
2.000 2.98
0.054 0.08
1.1 2.79
25 25
30 30

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • UL1424 Listed FPLR
  • NFPA 70 NFPA 101, NFPA 130, and NFPA 502
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (90ºC, 300V)
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Solid bare copper per ASTM B3
  2. Insulation:Low Smoke Polyvinyl Chloride LS-PVC
  3. Rip Cord:Rip cord for ease of jacket removal
  4. Jacket: Low Smoke Polyvinyl Chloride LS-PVC, Color: RED

Resources

There are no downloadable resources for this product.